- For protection from electrostatic charge
- Swivel caster housing with 2x ball bearing
- Wheels with plain bearing
- Steel plate housing
- Solid rubber tread, trackless
Description
Material
Housing steel plate.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Version
Housing press formed.
Wheels with plain bearings.
Wheels with plain bearings.
Note
Wheel axle threaded. Swivel and fixed casters with mounting plate. Electrically conductive wheels, non-marking gray. The ohmic resistance of the wheel is less than 10⁴Ω.
Application
Electrically conductive wheels on swivel and fixed casters are used to protect against electrostatic discharge generated by transport equipment or the transported goods. Damage to sensitive goods and painful electrostatic shocks to the personal is so prevented.
Temperature range
-20 °C to +60 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.