EN
Choose your language

Description

Material
Special case-hardened steel
Version
Hardened to 780 ±40 HV 10 and ground.
Without lead-in groove.
Note
All bushings have the bore size marked on the upper face, e.g. 10. Diameters D1 over 15 mm increase in size by 0.5 mm.
Dowels or coiled spring pins together with DIN 173-1 flathead screws can be used in place of the stop pin.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought