|
|
08920Drill bushes push-in DIN 173 |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Special steelVersion:Hardened to 780 ±40 HV 10 and ground. Without lead-in groove.Note:All bushes have the bore size marked on the upper face, e.g. 10. Diameters D1 over 15 mm increase in size by 0.5 mm. Dowels or coiled spring pins together with DIN 173-1 flathead screws can be used in place of the stop pin.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D1 | D2 | D3 | D5 | M | L1 | L2 | E1 centre spacing to shoulder screws | R | T1 | T2 | CAD | Acc. | Price | Order |
---|
08920-A0250X08 | 2,5 | 8 | 16 | 2,5 | 4 | 10 | 10 | 15 | 3 | 0,02 | 0,005 | | | 118.46 € | | 08920-A0260X08 | 2,6 | 8 | 16 | 2,5 | 4 | 10 | 10 | 15 | 3 | 0,02 | 0,005 | | | 118.46 € | | 08920-A0270X08 | 2,7 | 8 | 16 | 2,5 | 4 | 10 | 10 | 15 | 3 | 0,02 | 0,005 | | | 118.46 € | | 08920-A0280X08 | 2,8 | 8 | 16 | 2,5 | 4 | 10 | 10 | 15 | 3 | 0,02 | 0,005 | | | 118.46 € | | 08920-A0290X08 | 2,9 | 8 | 16 | 2,5 | 4 | 10 | 10 | 15 | 3 | 0,02 | 0,005 | | | 118.46 € | | 08920-A0300X08 | 3 | 8 | 16 | 2,5 | 4 | 10 | 10 | 15 | 3 | 0,02 | 0,005 | | | 118.46 € | | 08920-A0310X08 | 3,1 | 8 | 16 | 2,5 | 4 | 10 | 10 | 15 | 3 | 0,02 | 0,005 | | | 118.46 € | | 08920-A0320X08 | 3,2 | 8 | 16 | 2,5 | 4 | 10 | 10 | 15 | 3 | 0,02 | 0,005 | | | 118.46 € | | 08920-A0330X08 | 3,3 | 8 | 16 | 2,5 | 4 | 10 | 10 | 15 | 3 | 0,02 | 0,005 | | | 118.46 € | | 08920-A0340X08 | 3,4 | 8 | 16 | 2,5 | 4 | 10 | 10 | 15 | 3 | 0,02 | 0,005 | | | 118.46 € | | 08920-A0350X08 | 3,5 | 8 | 16 | 2,5 | 4 | 10 | 10 | 15 | 3 | 0,02 | 0,005 | | | 118.46 € | | 08920-A0360X08 | 3,6 | 8 | 16 | 2,5 | 4 | 10 | 10 | 15 | 3 | 0,02 | 0,005 | | | 118.46 € | | 08920-A0370X08 | 3,7 | 8 | 16 | 2,5 | 4 | 10 | 10 | 15 | 3 | 0,02 | 0,005 | | | 118.46 € | | 08920-A0380X08 | 3,8 | 8 | 16 | 2,5 | 4 | 10 | 10 | 15 | 3 | 0,02 | 0,005 | | | 118.46 € | | 08920-A0390X08 | 3,9 | 8 | 16 | 2,5 | 4 | 10 | 10 | 15 | 3 | 0,02 | 0,005 | | | 118.46 € | | 08920-A0400X08 | 4 | 8 | 16 | 2,5 | 4 | 10 | 10 | 15 | 3 | 0,02 | 0,005 | | | 118.46 € | | 08920-A0410X10 | 4,1 | 10 | 19 | 2,5 | 4 | 12 | 10 | 16,5 | 3 | 0,02 | 0,005 | | | 122.46 € | | 08920-A0420X10 | 4,2 | 10 | 19 | 2,5 | 4 | 12 | 10 | 16,5 | 3 | 0,02 | 0,005 | | | 122.46 € | | 08920-A0430X10 | 4,3 | 10 | 19 | 2,5 | 4 | 12 | 10 | 16,5 | 3 | 0,02 | 0,005 | | | 122.46 € | | 08920-A0440X10 | 4,4 | 10 | 19 | 2,5 | 4 | 12 | 10 | 16,5 | 3 | 0,02 | 0,005 | | | 122.46 € | | 08920-A0450X10 | 4,5 | 10 | 19 | 2,5 | 4 | 12 | 10 | 16,5 | 3 | 0,02 | 0,005 | | | 122.46 € | | 08920-A0460X10 | 4,6 | 10 | 19 | 2,5 | 4 | 12 | 10 | 16,5 | 3 | 0,02 | 0,005 | | | 122.46 € | | 08920-A0470X10 | 4,7 | 10 | 19 | 2,5 | 4 | 12 | 10 | 16,5 | 3 | 0,02 | 0,005 | | | 122.46 € | | 08920-A0480X10 | 4,8 | 10 | 19 | 2,5 | 4 | 12 | 10 | 16,5 | 3 | 0,02 | 0,005 | | | 122.46 € | | 08920-A0490X10 | 4,9 | 10 | 19 | 2,5 | 4 | 12 | 10 | 16,5 | 3 | 0,02 | 0,005 | | | 122.46 € | | 08920-A0500X10 | 5 | 10 | 19 | 2,5 | 4 | 12 | 10 | 16,5 | 3 | 0,02 | 0,005 | | | 122.46 € | | 08920-A0510X10 | 5,1 | 10 | 19 | 2,5 | 4 | 12 | 10 | 16,5 | 3 | 0,02 | 0,005 | | | 122.46 € | | 08920-A0520X10 | 5,2 | 10 | 19 | 2,5 | 4 | 12 | 10 | 16,5 | 3 | 0,02 | 0,005 | | | 122.46 € | | 08920-A0530X10 | 5,3 | 10 | 19 | 2,5 | 4 | 12 | 10 | 16,5 | 3 | 0,02 | 0,005 | | | 122.46 € | | 08920-A0540X10 | 5,4 | 10 | 19 | 2,5 | 4 | 12 | 10 | 16,5 | 3 | 0,02 | 0,005 | | | 122.46 € | | 08920-A0550X10 | 5,5 | 10 | 19 | 2,5 | 4 | 12 | 10 | 16,5 | 3 | 0,02 | 0,005 | | | 122.46 € | | 08920-A0560X10 | 5,6 | 10 | 19 | 2,5 | 4 | 12 | 10 | 16,5 | 3 | 0,02 | 0,005 | | | 122.46 € | | 08920-A0570X10 | 5,7 | 10 | 19 | 2,5 | 4 | 12 | 10 | 16,5 | 3 | 0,02 | 0,005 | | | 122.46 € | | 08920-A0580X10 | 5,8 | 10 | 19 | 2,5 | 4 | 12 | 10 | 16,5 | 3 | 0,02 | 0,005 | | | 122.46 € | | 08920-A0590X10 | 5,9 | 10 | 19 | 2,5 | 4 | 12 | 10 | 16,5 | 3 | 0,02 | 0,005 | | | 122.46 € | | 08920-A0600X10 | 6 | 10 | 19 | 2,5 | 4 | 12 | 10 | 16,5 | 3 | 0,02 | 0,005 | | | 122.46 € | | 08920-A0610X12 | 6,1 | 12 | 22 | 3 | 4 | 12 | 12 | 19,5 | 4 | 0,02 | 0,005 | | | 140.10 € | | 08920-A0620X12 | 6,2 | 12 | 22 | 3 | 4 | 12 | 12 | 19,5 | 4 | 0,02 | 0,005 | | | 140.10 € | | 08920-A0630X12 | 6,3 | 12 | 22 | 3 | 4 | 12 | 12 | 19,5 | 4 | 0,02 | 0,005 | | | 140.10 € | | 08920-A0640X12 | 6,4 | 12 | 22 | 3 | 4 | 12 | 12 | 19,5 | 4 | 0,02 | 0,005 | | | 140.10 € | | 08920-A0650X12 | 6,5 | 12 | 22 | 3 | 4 | 12 | 12 | 19,5 | 4 | 0,02 | 0,005 | | | 140.10 € | | 08920-A0660X12 | 6,6 | 12 | 22 | 3 | 4 | 12 | 12 | 19,5 | 4 | 0,02 | 0,005 | | | 140.10 € | | 08920-A0670X12 | 6,7 | 12 | 22 | 3 | 4 | 12 | 12 | 19,5 | 4 | 0,02 | 0,005 | | | 140.10 € | | 08920-A0680X12 | 6,8 | 12 | 22 | 3 | 4 | 12 | 12 | 19,5 | 4 | 0,02 | 0,005 | | | 140.10 € | | 08920-A0690X12 | 6,9 | 12 | 22 | 3 | 4 | 12 | 12 | 19,5 | 4 | 0,02 | 0,005 | | | 140.10 € | | 08920-A0700X12 | 7 | 12 | 22 | 3 | 4 | 12 | 12 | 19,5 | 4 | 0,02 | 0,005 | | | 140.10 € | | 08920-A0710X12 | 7,1 | 12 | 22 | 3 | 4 | 12 | 12 | 19,5 | 4 | 0,02 | 0,005 | | | 140.10 € | | 08920-A0720X12 | 7,2 | 12 | 22 | 3 | 4 | 12 | 12 | 19,5 | 4 | 0,02 | 0,005 | | | 140.10 € | | 08920-A0730X12 | 7,3 | 12 | 22 | 3 | 4 | 12 | 12 | 19,5 | 4 | 0,02 | 0,005 | | | 140.10 € | | 08920-A0740X12 | 7,4 | 12 | 22 | 3 | 4 | 12 | 12 | 19,5 | 4 | 0,02 | 0,005 | | | 140.10 € | | 08920-A0750X12 | 7,5 | 12 | 22 | 3 | 4 | 12 | 12 | 19,5 | 4 | 0,02 | 0,005 | | | 140.10 € | | 08920-A0760X12 | 7,6 | 12 | 22 | 3 | 4 | 12 | 12 | 19,5 | 4 | 0,02 | 0,005 | | | 140.10 € | | 08920-A0770X12 | 7,7 | 12 | 22 | 3 | 4 | 12 | 12 | 19,5 | 4 | 0,02 | 0,005 | | | 140.10 € | | 08920-A0780X12 | 7,8 | 12 | 22 | 3 | 4 | 12 | 12 | 19,5 | 4 | 0,02 | 0,005 | | | 140.10 € | | 08920-A0790X12 | 7,9 | 12 | 22 | 3 | 4 | 12 | 12 | 19,5 | 4 | 0,02 | 0,005 | | | 140.10 € | | 08920-A0800X12 | 8,0 | 12 | 22 | 3 | 4 | 12 | 12 | 19,5 | 4 | 0,02 | 0,005 | | | 140.10 € | | 08920-A0810X15 | 8,1 | 15 | 26 | 3 | 4 | 16 | 12 | 21,5 | 5 | 0,02 | 0,005 | | | 157.15 € | | 08920-A0820X15 | 8,2 | 15 | 26 | 3 | 4 | 16 | 12 | 21,5 | 5 | 0,02 | 0,005 | | | 157.15 € | | 08920-A0830X15 | 8,3 | 15 | 26 | 3 | 4 | 16 | 12 | 21,5 | 5 | 0,02 | 0,005 | | | 157.15 € | | 08920-A0840X15 | 8,4 | 15 | 26 | 3 | 4 | 16 | 12 | 21,5 | 5 | 0,02 | 0,005 | | | 157.15 € | | 08920-A0850X15 | 8,5 | 15 | 26 | 3 | 4 | 16 | 12 | 21,5 | 5 | 0,02 | 0,005 | | | 157.15 € | | 08920-A0860X15 | 8,6 | 15 | 26 | 3 | 4 | 16 | 12 | 21,5 | 5 | 0,02 | 0,005 | | | 157.15 € | | 08920-A0870X15 | 8,7 | 15 | 26 | 3 | 4 | 16 | 12 | 21,5 | 5 | 0,02 | 0,005 | | | 157.15 € | | 08920-A0880X15 | 8,8 | 15 | 26 | 3 | 4 | 16 | 12 | 21,5 | 5 | 0,02 | 0,005 | | | 157.15 € | | 08920-A0890X15 | 8,9 | 15 | 26 | 3 | 4 | 16 | 12 | 21,5 | 5 | 0,02 | 0,005 | | | 157.15 € | | 08920-A0900X15 | 9 | 15 | 26 | 3 | 4 | 16 | 12 | 21,5 | 5 | 0,02 | 0,005 | | | 157.15 € | | 08920-A0910X15 | 9,1 | 15 | 26 | 3 | 4 | 16 | 12 | 21,5 | 5 | 0,02 | 0,005 | | | 157.15 € | | 08920-A0920X15 | 9,2 | 15 | 26 | 3 | 4 | 16 | 12 | 21,5 | 5 | 0,02 | 0,005 | | | 157.15 € | | 08920-A0930X15 | 9,3 | 15 | 26 | 3 | 4 | 16 | 12 | 21,5 | 5 | 0,02 | 0,005 | | | 157.15 € | | 08920-A0940X15 | 9,4 | 15 | 26 | 3 | 4 | 16 | 12 | 21,5 | 5 | 0,02 | 0,005 | | | 157.15 € | | 08920-A0950X15 | 9,5 | 15 | 26 | 3 | 4 | 16 | 12 | 21,5 | 5 | 0,02 | 0,005 | | | 157.15 € | | 08920-A0960X15 | 9,6 | 15 | 26 | 3 | 4 | 16 | 12 | 21,5 | 5 | 0,02 | 0,005 | | | 157.15 € | | 08920-A0970X15 | 9,7 | 15 | 26 | 3 | 4 | 16 | 12 | 21,5 | 5 | 0,02 | 0,005 | | | 157.15 € | | 08920-A0980X15 | 9,8 | 15 | 26 | 3 | 4 | 16 | 12 | 21,5 | 5 | 0,02 | 0,005 | | | 157.15 € | | 08920-A0990X15 | 9,9 | 15 | 26 | 3 | 4 | 16 | 12 | 21,5 | 5 | 0,02 | 0,005 | | | 157.15 € | | 08920-A1000X15 | 10 | 15 | 26 | 3 | 4 | 16 | 12 | 21,5 | 5 | 0,02 | 0,005 | | | 157.15 € | | 08920-A1010X18 | 10,1 | 18 | 30 | 3 | 4 | 16 | 12 | 23,5 | 5 | 0,02 | 0,005 | | | 173.10 € | | 08920-A1020X18 | 10,2 | 18 | 30 | 3 | 4 | 16 | 12 | 23,5 | 5 | 0,02 | 0,005 | | | 173.10 € | | 08920-A1030X18 | 10,3 | 18 | 30 | 3 | 4 | 16 | 12 | 23,5 | 5 | 0,02 | 0,005 | | | 173.10 € | | 08920-A1040X18 | 10,4 | 18 | 30 | 3 | 4 | 16 | 12 | 23,5 | 5 | 0,02 | 0,005 | | | 173.10 € | | 08920-A1050X18 | 10,5 | 18 | 30 | 3 | 4 | 16 | 12 | 23,5 | 5 | 0,02 | 0,005 | | | 173.10 € | | 08920-A1060X18 | 10,6 | 18 | 30 | 3 | 4 | 16 | 12 | 23,5 | 5 | 0,02 | 0,005 | | | 173.10 € | | 08920-A1070X18 | 10,7 | 18 | 30 | 3 | 4 | 16 | 12 | 23,5 | 5 | 0,02 | 0,005 | | | 173.10 € | | 08920-A1080X18 | 10,8 | 18 | 30 | 3 | 4 | 16 | 12 | 23,5 | 5 | 0,02 | 0,005 | | | 173.10 € | | 08920-A1090X18 | 10,9 | 18 | 30 | 3 | 4 | 16 | 12 | 23,5 | 5 | 0,02 | 0,005 | | | 173.10 € | | 08920-A1100X18 | 11 | 18 | 30 | 3 | 4 | 16 | 12 | 23,5 | 5 | 0,02 | 0,005 | | | 173.10 € | | 08920-A1110X18 | 11,1 | 18 | 30 | 3 | 4 | 16 | 12 | 23,5 | 5 | 0,02 | 0,005 | | | 173.10 € | | 08920-A1120X18 | 11,2 | 18 | 30 | 3 | 4 | 16 | 12 | 23,5 | 5 | 0,02 | 0,005 | | | 173.10 € | | 08920-A1130X18 | 11,3 | 18 | 30 | 3 | 4 | 16 | 12 | 23,5 | 5 | 0,02 | 0,005 | | | 173.10 € | | 08920-A1140X18 | 11,4 | 18 | 30 | 3 | 4 | 16 | 12 | 23,5 | 5 | 0,02 | 0,005 | | | 173.10 € | | 08920-A1150X18 | 11,5 | 18 | 30 | 3 | 4 | 16 | 12 | 23,5 | 5 | 0,02 | 0,005 | | | 173.10 € | | 08920-A1160X18 | 11,6 | 18 | 30 | 3 | 4 | 16 | 12 | 23,5 | 5 | 0,02 | 0,005 | | | 173.10 € | | 08920-A1170X18 | 11,7 | 18 | 30 | 3 | 4 | 16 | 12 | 23,5 | 5 | 0,02 | 0,005 | | | 173.10 € | | 08920-A1180X18 | 11,8 | 18 | 30 | 3 | 4 | 16 | 12 | 23,5 | 5 | 0,02 | 0,005 | | | 173.10 € | | 08920-A1190X18 | 11,9 | 18 | 30 | 3 | 4 | 16 | 12 | 23,5 | 5 | 0,02 | 0,005 | | | 173.10 € | | 08920-A1200X18 | 12 | 18 | 30 | 3 | 4 | 16 | 12 | 23,5 | 5 | 0,02 | 0,005 | | | 173.10 € | | 08920-A1210X22 | 12,1 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1220X22 | 12,2 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1230X22 | 12,3 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1240X22 | 12,4 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1250X22 | 12,5 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1260X22 | 12,6 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1270X22 | 12,7 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1280X22 | 12,8 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1290X22 | 12,9 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1300X22 | 13 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1310X22 | 13,1 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1320X22 | 13,2 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1330X22 | 13,3 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1340X22 | 13,4 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1350X22 | 13,5 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1360X22 | 13,6 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1370X22 | 13,7 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1380X22 | 13,8 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1390X22 | 13,9 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1400X22 | 14 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1410X22 | 14,1 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1420X22 | 14,2 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1430X22 | 14,3 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1440X22 | 14,4 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1450X22 | 14,5 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1460X22 | 14,6 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1470X22 | 14,7 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1480X22 | 14,8 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1490X22 | 14,9 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1500X22 | 15 | 22 | 35 | 5 | 5 | 20 | 16 | 28 | 5 | 0,02 | 0,005 | | | 201.46 € | | 08920-A1550X26 | 15,5 | 26 | 40 | 5 | 5 | 20 | 16 | 30,5 | 5 | 0,02 | 0,005 | | | 219.58 € | | 08920-A1600X26 | 16 | 26 | 40 | 5 | 5 | 20 | 16 | 30,5 | 5 | 0,02 | 0,005 | | | 219.58 € | | 08920-A1650X26 | 16,5 | 26 | 40 | 5 | 5 | 20 | 16 | 30,5 | 5 | 0,02 | 0,005 | | | 219.58 € | | 08920-A1700X26 | 17 | 26 | 40 | 5 | 5 | 20 | 16 | 30,5 | 5 | 0,02 | 0,005 | | | 219.58 € | | 08920-A1750X26 | 17,5 | 26 | 40 | 5 | 5 | 20 | 16 | 30,5 | 5 | 0,02 | 0,005 | | | 219.58 € | | 08920-A1800X26 | 18 | 26 | 40 | 5 | 5 | 20 | 16 | 30,5 | 5 | 0,02 | 0,005 | | | 219.58 € | | 08920-A1850X30 | 18,5 | 30 | 47 | 5 | 5 | 20 | 16 | 34 | 6 | 0,02 | 0,005 | | | 238.27 € | | 08920-A1900X30 | 19 | 30 | 47 | 5 | 5 | 20 | 16 | 34 | 6 | 0,02 | 0,005 | | | 238.27 € | | 08920-A1950X30 | 19,5 | 30 | 47 | 5 | 5 | 20 | 16 | 34 | 6 | 0,02 | 0,005 | | | 238.27 € | | 08920-A2000X30 | 20 | 30 | 47 | 5 | 5 | 20 | 16 | 34 | 6 | 0,02 | 0,005 | | | 238.27 € | | 08920-A2050X30 | 20,5 | 30 | 47 | 5 | 5 | 20 | 16 | 34 | 6 | 0,02 | 0,005 | | | 238.27 € | | 08920-A2100X30 | 21 | 30 | 47 | 5 | 5 | 20 | 16 | 34 | 6 | 0,02 | 0,005 | | | 238.27 € | | 08920-A2150X30 | 21,5 | 30 | 47 | 5 | 5 | 20 | 16 | 34 | 6 | 0,02 | 0,005 | | | 238.27 € | | 08920-A2200X30 | 22 | 30 | 47 | 5 | 5 | 20 | 16 | 34 | 6 | 0,02 | 0,005 | | | 238.27 € | | 08920-A2250X35 | 22,5 | 35 | 55 | 6 | 6 | 25 | 20 | 38 | 6 | 0,04 | 0,008 | | | 263.09 € | | 08920-A2300X35 | 23 | 35 | 55 | 6 | 6 | 25 | 20 | 38 | 6 | 0,04 | 0,008 | | | 263.09 € | | 08920-A2350X35 | 23,5 | 35 | 55 | 6 | 6 | 25 | 20 | 38 | 6 | 0,04 | 0,008 | | | 263.09 € | | 08920-A2400X35 | 24 | 35 | 55 | 6 | 6 | 25 | 20 | 38 | 6 | 0,04 | 0,008 | | | 263.09 € | | 08920-A2450X35 | 24,5 | 35 | 55 | 6 | 6 | 25 | 20 | 38 | 6 | 0,04 | 0,008 | | | 263.09 € | | 08920-A2500X35 | 25 | 35 | 55 | 6 | 6 | 25 | 20 | 38 | 6 | 0,04 | 0,008 | | | 263.09 € | | 08920-A2550X35 | 25,5 | 35 | 55 | 6 | 6 | 25 | 20 | 38 | 6 | 0,04 | 0,008 | | | 263.09 € | | 08920-A2600X35 | 26 | 35 | 55 | 6 | 6 | 25 | 20 | 38 | 6 | 0,04 | 0,008 | | | 263.09 € | | 08920-A2650X42 | 26,5 | 42 | 62 | 6 | 6 | 25 | 20 | 41,5 | 6 | 0,04 | 0,008 | | | 308.28 € | | 08920-A2700X42 | 27 | 42 | 62 | 6 | 6 | 25 | 20 | 41,5 | 6 | 0,04 | 0,008 | | | 308.28 € | | 08920-A2750X42 | 27,5 | 42 | 62 | 6 | 6 | 25 | 20 | 41,5 | 6 | 0,04 | 0,008 | | | 308.28 € | | 08920-A2800X42 | 28 | 42 | 62 | 6 | 6 | 25 | 20 | 41,5 | 6 | 0,04 | 0,008 | | | 308.28 € | | 08920-A2850X42 | 28,5 | 42 | 62 | 6 | 6 | 25 | 20 | 41,5 | 6 | 0,04 | 0,008 | | | 308.28 € | | 08920-A2900X42 | 29 | 42 | 62 | 6 | 6 | 25 | 20 | 41,5 | 6 | 0,04 | 0,008 | | | 308.28 € | | 08920-A2950X42 | 29,5 | 42 | 62 | 6 | 6 | 25 | 20 | 41,5 | 6 | 0,04 | 0,008 | | | 308.28 € | | 08920-A3000X42 | 30 | 42 | 62 | 6 | 6 | 25 | 20 | 41,5 | 6 | 0,04 | 0,008 | | | 308.28 € | | 08920-A3050X48 | 30,5 | 48 | 69 | 6 | 6 | 30 | 20 | 45 | 8 | 0,04 | 0,008 | | | 356.34 € | | 08920-A3100X48 | 31 | 48 | 69 | 6 | 6 | 30 | 20 | 45 | 8 | 0,04 | 0,008 | | | 356.34 € | | 08920-A3150X48 | 31,5 | 48 | 69 | 6 | 6 | 30 | 20 | 45 | 8 | 0,04 | 0,008 | | | 356.34 € | | 08920-A3200X48 | 32 | 48 | 69 | 6 | 6 | 30 | 20 | 45 | 8 | 0,04 | 0,008 | | | 356.34 € | | 08920-A3250X48 | 32,5 | 48 | 69 | 6 | 6 | 30 | 20 | 45 | 8 | 0,04 | 0,008 | | | 356.34 € | | 08920-A3300X48 | 33 | 48 | 69 | 6 | 6 | 30 | 20 | 45 | 8 | 0,04 | 0,008 | | | 356.34 € | | 08920-A3350X48 | 33,5 | 48 | 69 | 6 | 6 | 30 | 20 | 45 | 8 | 0,04 | 0,008 | | | 356.34 € | | 08920-A3400X48 | 34 | 48 | 69 | 6 | 6 | 30 | 20 | 45 | 8 | 0,04 | 0,008 | | | 356.34 € | | 08920-A3450X48 | 34,5 | 48 | 69 | 6 | 6 | 30 | 20 | 45 | 8 | 0,04 | 0,008 | | | 356.34 € | | 08920-A3500X48 | 35 | 48 | 69 | 6 | 6 | 30 | 20 | 45 | 8 | 0,04 | 0,008 | | | 356.34 € | | 08920-A3550X55 | 35,5 | 55 | 77 | 6 | 6 | 30 | 20 | 49 | 8 | 0,04 | 0,008 | | | 435.70 € | | 08920-A3600X55 | 36 | 55 | 77 | 6 | 6 | 30 | 20 | 49 | 8 | 0,04 | 0,008 | | | 435.70 € | | 08920-A3650X55 | 36,5 | 55 | 77 | 6 | 6 | 30 | 20 | 49 | 8 | 0,04 | 0,008 | | | 435.70 € | | 08920-A3700X55 | 37 | 55 | 77 | 6 | 6 | 30 | 20 | 49 | 8 | 0,04 | 0,008 | | | 435.70 € | | 08920-A3750X55 | 37,5 | 55 | 77 | 6 | 6 | 30 | 20 | 49 | 8 | 0,04 | 0,008 | | | 435.70 € | | 08920-A3800X55 | 38 | 55 | 77 | 6 | 6 | 30 | 20 | 49 | 8 | 0,04 | 0,008 | | | 435.70 € | | 08920-A3850X55 | 38,5 | 55 | 77 | 6 | 6 | 30 | 20 | 49 | 8 | 0,04 | 0,008 | | | 435.70 € | | 08920-A3900X55 | 39 | 55 | 77 | 6 | 6 | 30 | 20 | 49 | 8 | 0,04 | 0,008 | | | 435.70 € | | 08920-A3950X55 | 39,5 | 55 | 77 | 6 | 6 | 30 | 20 | 49 | 8 | 0,04 | 0,008 | | | 435.70 € | | 08920-A4000X55 | 40 | 55 | 77 | 6 | 6 | 30 | 20 | 49 | 8 | 0,04 | 0,008 | | | 435.70 € | | 08920-A4050X55 | 40,5 | 55 | 77 | 6 | 6 | 30 | 20 | 49 | 8 | 0,04 | 0,008 | | | 435.70 € | | 08920-A4100X55 | 41 | 55 | 77 | 6 | 6 | 30 | 20 | 49 | 8 | 0,04 | 0,008 | | | 435.70 € | | 08920-A4150X55 | 41,5 | 55 | 77 | 6 | 6 | 30 | 20 | 49 | 8 | 0,04 | 0,008 | | | 435.70 € | | 08920-A4200X55 | 42 | 55 | 77 | 6 | 6 | 30 | 20 | 49 | 8 | 0,04 | 0,008 | | | 435.70 € | | 08920-A4250X62 | 42,5 | 62 | 85 | 8 | 7,5 | 35 | 20 | 53 | 8 | 0,04 | 0,008 | | | 569.23 € | | 08920-A4300X62 | 43 | 62 | 85 | 8 | 7,5 | 35 | 20 | 53 | 8 | 0,04 | 0,008 | | | 569.23 € | | 08920-A4350X62 | 43,5 | 62 | 85 | 8 | 7,5 | 35 | 20 | 53 | 8 | 0,04 | 0,008 | | | 569.23 € | | 08920-A4400X62 | 44 | 62 | 85 | 8 | 7,5 | 35 | 20 | 53 | 8 | 0,04 | 0,008 | | | 569.23 € | | 08920-A4450X62 | 44,5 | 62 | 85 | 8 | 7,5 | 35 | 20 | 53 | 8 | 0,04 | 0,008 | | | 569.23 € | | 08920-A4500X62 | 45 | 62 | 85 | 8 | 7,5 | 35 | 20 | 53 | 8 | 0,04 | 0,008 | | | 569.23 € | | 08920-A4550X62 | 45,5 | 62 | 85 | 8 | 7,5 | 35 | 20 | 53 | 8 | 0,04 | 0,008 | | | 569.23 € | | 08920-A4600X62 | 46 | 62 | 85 | 8 | 7,5 | 35 | 20 | 53 | 8 | 0,04 | 0,008 | | | 569.23 € | | 08920-A4650X62 | 46,5 | 62 | 85 | 8 | 7,5 | 35 | 20 | 53 | 8 | 0,04 | 0,008 | | | 569.23 € | | 08920-A4700X62 | 47 | 62 | 85 | 8 | 7,5 | 35 | 20 | 53 | 8 | 0,04 | 0,008 | | | 569.23 € | | 08920-A4750X62 | 47,5 | 62 | 85 | 8 | 7,5 | 35 | 20 | 53 | 8 | 0,04 | 0,008 | | | 569.23 € | | 08920-A4800X62 | 48 | 62 | 85 | 8 | 7,5 | 35 | 20 | 53 | 8 | 0,04 | 0,008 | | | 569.23 € | |
Information about this article |
DIN 173 replaceable drill bushes
The DIN 173 drill bushes without mounting slots are primarily used for drilling holes using drilling jigs as they allow quick changes for different drilling diameters.
The DIN 173 drill bushes from norelem are available in Forms A, K and L whereby the latter two Forms have size 30. The replaceable drill bushes are made from low carbon steel, case hardened to 780 ±40 HV 10 and ground, and are available up to Ø 48 mm. If various size increments are required, the diameters increase in size by 0.1 mm up to 15 mm, the larger diameters increase in size in increments of 0.5 mm. |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|