Push-in drill bushes, DIN 173, part 1, Form L
08920_L

Push-in drill bushes, DIN 173, part 1, Form L

go back

Item description/product images

Push-in drill bushes, DIN 173, part 1, Form L
  • Push-in drill bushes, DIN 173, part 1, Form L
  • Push-in drill bushes, DIN 173, part 1, Form L
DescriptionMaterial:Special steelVersion:Hardened to 780 ±40 HV 10 and ground.Note:All slip bushings are inscribed on the collar upper surface with the hole dimension and tolerance, e.g. 15 F7.
For diameter D1 over 15 mm the steps are 0,5 mm.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 08920_L Push-in drill bushes, DIN 173, part 1, Form L 316 kB

Drawings

Push-in drill bushes, DIN 173, part 1, Form L

Overview of items (compressed)

Item selection/filter
D1

Version

D2D3D4D6L1L2L6L7MT1T2R1R2E1E2αFilter
from 2,3 to 4,0short815-2,51083-4,250,020,0051,5711,515-
from 2,3 to 4,0medium815D1+0,52,5168364,250,020,0051,5711,515-
from 4,1 to 6,0short1018-2,51283-4,250,020,005271317-
from 4,1 to 6,0medium1018D1+0,52,5208384,250,020,005271317-
from 4,1 to 6,0long1018D1+0,52,52583134,250,020,005271317-
from 6,1 to 8,0short1222-312104-60,020,00528,516,520-
from 6,1 to 8,0medium1222D1+0,5320104860,020,00528,516,520-
from 6,1 to 8,0long1222D1+0,53251041360,020,00528,516,520-
from 8,1 to 10,0short1526-316104-60,020,00528,51822-
from 8,1 to 10,0medium1526D1+0,53281041260,020,00528,51822-
from 8,1 to 10,0long1526D1+0,53361042060,020,00528,51822-
from 8.1 up to 10.0long1526D1+0,53361042060,020,00528,51822-
from 10,1 to 12,0short1830-316104-60,020,00528,52024-
from 10,1 to 12,0medium1830D1+0,53281041260,020,00528,52024-
from 10,1 to 12,0long1830D1+0,53361042060,020,00528,52024-
from 12,1 to 15,0short2234-520125,5-70,020,005310,523,528-
from 12,1 to 15,0medium2234D1+0,5536125,51670,020,005310,523,528-
from 12,1 to 15,0long2234D1+0,5545125,52570,020,005310,523,528-
from 15,5 to 18,0short2639-520125,5-70,020,005310,52631-
from 15,5 to 18,0medium2639D1+1,0536125,51670,020,005310,52631-
from 15,5 to 18,0long2639D1+1,0545125,52570,020,005310,52631-
from 18,5 to 22,0short3046-525125,5-70,020,005310,529,535-
from 18,5 to 22,0medium3046D1+1,0545125,52070,020,005310,529,535-
from 18,5 to 22,0long3046D1+1,0556125,53170,020,005310,529,535-
from 22,5 to 26,0short3552-625125,5-70,040,008310,532,537-
from 22,5 to 26,0medium3552D1+1,0645125,52070,040,008310,532,537-
from 22,5 to 26,0long3552D1+1,0656125,53170,040,008310,532,537-
from 26,5 to 30,0short4259-630125,5-70,040,008310,53641-
from 26,5 to 30,0medium4259D1+1,0656125,52670,040,008310,53641-
from 26,5 to 30,0long4259D1+1,0667125,53770,040,008310,53641-
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83