- Quick replacement possible without tools
- Hardened and ground
- Torque bracing and fixing possible by drill bushing clamp
Description
Material
Special case-hardened steel
Version
Hardened to 780 ±40 HV 10 and ground.
Note
All bushings have the bore size marked on the upper face, e.g. 15 F7.
Style K are quick-change bushings. Dowels or coiled spring pins together with DIN 173-1 flathead screws can be used in place of the stop pin.
The bayonet mount is secured with DIN 173-1 drill bushing clamps together with DIN 912 socket head screws.
E2 = Hole spacing when using dowels or coiled spring pins.
Diameter D1 over 15 mm increase in size by 0.5 mm.
Style K are quick-change bushings. Dowels or coiled spring pins together with DIN 173-1 flathead screws can be used in place of the stop pin.
The bayonet mount is secured with DIN 173-1 drill bushing clamps together with DIN 912 socket head screws.
E2 = Hole spacing when using dowels or coiled spring pins.
Diameter D1 over 15 mm increase in size by 0.5 mm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.