Item description/product images

Drill bushes push-inDIN 173-1
  • Drill bushes push-inDIN 173-1
  • Drill bushes push-inDIN 173-1
  • Drill bushes push-inDIN 173-1
DescriptionMaterial:Special steelVersion:Hardened to 780 ±40 HV 10 and ground.Note:All bushes have the bore size marked on the upper face, e.g. 15 F7.
Form K are quick-change bushes. Dowels or coiled spring pins together with DIN 173-1 flathead screws can be used in place of the stop pin.

The bayonet mount is secured with DIN 173-1 clamping bushes together with DIN 912 socket head screws.

E2 = Hole spacing when using dowels or coiled spring pins.

Diameter D1 over 15 mm increase in size by 0.5 mm.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 08920 Drill bushes push-inDIN 173-1 439 kB

Drawings (total overview)

Drill bushes push-inDIN 173-1

Push-in drill bushes, DIN 173, part 1, Form K

More information

Drawings

Push-in drill bushes, DIN 173, part 1, Form K

Overview of items (compressed)

Item selection/filter
D1

Version

D2D3D4D6L1L2L6L7MT1T2R1R2E1E2αFilter
from 2,3 to 4,0short815-2,51083-4,250,020,0051,5711,51565°
from 2,3 to 4,0medium8154,52,5168364,250,020,0051,5711,51565°
from 4,1 to 6,0short1018-2,51283-4,250,020,00527131765°
from 4,1 to 6,0medium10186,52,5208384,250,020,00527131765°
from 4,1 to 6,0long10186,52,52583134,250,020,00527131765°
from 6,1 to 8,0short1222-312104-60,020,00528,516,52060°
from 6,1 to 8,0medium12228,5320104860,020,00528,516,52060°
from 6,1 to 8,0long12228,53251041360,020,00528,516,52060°
from 8,1 to 10,0short1526-316104-60,020,00528,5182250°
from 8,1 to 10,0medium152610,53281041260,020,00528,5182250°
from 8,1 to 10,0long152610,53361042060,020,00528,5182250°
from 10,1 to 12,0short1830-316104-60,020,00528,5202450°
from 10,1 to 12,0medium183012,53281041260,020,00528,5202450°
from 10,1 to 12,0long183012,53361042060,020,00528,5202450°
from 12,1 to 15,0short2234-520125,5-70,020,005310,523,52835°
from 12,1 to 15,0medium223415,5536125,51670,020,005310,523,52835°
from 12,1 to 15,0long223415,5545125,52570,020,005310,523,52835°
from 15,5 to 18,0short2639-520125,5-70,020,005310,5263135°
from 15,5 to 18,0medium263919536125,51670,020,005310,5263135°
from 15,5 to 18,0long263919545125,52570,020,005310,5263135°
from 18,5 to 22,0short3046-525125,5-70,020,005310,529,53530°
from 18,5 to 22,0medium304623545125,52070,020,005310,529,53530°
from 18,5 to 22,0long304623556125,53170,020,005310,529,53530°
from 22,5 to 26,0short3552-625125,5-70,040,008310,532,53730°
from 22,5 to 26,0medium355227645125,52070,040,008310,532,53730°
from 22,5 to 26,0long355227656125,53170,040,008310,532,53730°
from 26,5 to 30,0short4259-630125,5-70,040,008310,5364130°
from 26,5 to 30,0medium425931656125,52670,040,008310,5364130°
from 26,5 to 30,0long425931667125,53770,040,008310,5364130°

Push-in drill bushes, DIN 173, part 1, Form L

More information

Drawings

Push-in drill bushes, DIN 173, part 1, Form L

Overview of items (compressed)

Item selection/filter
D1

Version

D2D3D4D6L1L2L6L7MT1T2R1R2E1E2αFilter
from 2,3 to 4,0short815-2,51083-4,250,020,0051,5711,515-
from 2,3 to 4,0medium815D1+0,52,5168364,250,020,0051,5711,515-
from 4,1 to 6,0short1018-2,51283-4,250,020,005271317-
from 4,1 to 6,0medium1018D1+0,52,5208384,250,020,005271317-
from 4,1 to 6,0long1018D1+0,52,52583134,250,020,005271317-
from 6,1 to 8,0short1222-312104-60,020,00528,516,520-
from 6,1 to 8,0medium1222D1+0,5320104860,020,00528,516,520-
from 6,1 to 8,0long1222D1+0,53251041360,020,00528,516,520-
from 8,1 to 10,0short1526-316104-60,020,00528,51822-
from 8,1 to 10,0medium1526D1+0,53281041260,020,00528,51822-
from 8,1 to 10,0long1526D1+0,53361042060,020,00528,51822-
from 8.1 up to 10.0long1526D1+0,53361042060,020,00528,51822-
from 10,1 to 12,0short1830-316104-60,020,00528,52024-
from 10,1 to 12,0medium1830D1+0,53281041260,020,00528,52024-
from 10,1 to 12,0long1830D1+0,53361042060,020,00528,52024-
from 12,1 to 15,0short2234-520125,5-70,020,005310,523,528-
from 12,1 to 15,0medium2234D1+0,5536125,51670,020,005310,523,528-
from 12,1 to 15,0long2234D1+0,5545125,52570,020,005310,523,528-
from 15,5 to 18,0short2639-520125,5-70,020,005310,52631-
from 15,5 to 18,0medium2639D1+1,0536125,51670,020,005310,52631-
from 15,5 to 18,0long2639D1+1,0545125,52570,020,005310,52631-
from 18,5 to 22,0short3046-525125,5-70,020,005310,529,535-
from 18,5 to 22,0medium3046D1+1,0545125,52070,020,005310,529,535-
from 18,5 to 22,0long3046D1+1,0556125,53170,020,005310,529,535-
from 22,5 to 26,0short3552-625125,5-70,040,008310,532,537-
from 22,5 to 26,0medium3552D1+1,0645125,52070,040,008310,532,537-
from 22,5 to 26,0long3552D1+1,0656125,53170,040,008310,532,537-
from 26,5 to 30,0short4259-630125,5-70,040,008310,53641-
from 26,5 to 30,0medium4259D1+1,0656125,52670,040,008310,53641-
from 26,5 to 30,0long4259D1+1,0667125,53770,040,008310,53641-

Information about this article

DIN 173 replaceable drill bushes, Part 1


The DIN 173 replaceable drill bush allows you to quickly and easily change drilling diameters so that the time is used for the actual precision work and not for exchanging equipment. The practical fixture on the DIN 173 bush makes the Form K a quick-change bush for right-hand cutting tools.


Our replaceable drill bushes are hardened to 780 ±40 HV 10 and ground and have the diameter and tolerance engraved on the upper flange face.


The replaceable bushes are especially practical when used together with a DIN 173 clamping bush, DIN 912 socket head screws and DIN 173 flat head screw. The bayonet lock is secured using a DIN 173-1 clamping bush together with a DIN 912 socket head screw.

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83