Item description/product images

Flanged drilling bush DIN 172 Form B
  • Flanged drilling bush DIN 172 Form B
  • Flanged drilling bush DIN 172 Form B
DescriptionMaterial:Special steel.Version:Hardened and ground.
Hardness 740 ±80 HV 10
Note:From diameter D1 over 15 mm size increases are 0.5 mm.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 08910_B Flanged drilling bush DIN 172 Form B 201 kB

Drawings

Flanged drilling bush DIN 172 Form B

Overview of items (compressed)

Item selection/filter
D1

D2D3L1Version

L2RT1T2Filter
from 0,4 to 0,8366medium210,010,03
from 0,9 to 1,0366/9short/medium210,010,03
from 1,1 to 1,8476/9short/medium210,010,03
from 1,9 to 2,6586/9short/medium210,010,03
from 2,7 to 3,3698/12/16short/medium/long2,510,010,03
from 3,4 to 4,07108/12/16short/medium/long2,510,010,03
from 4,1 to 5,08118/12/16short/medium/long2,510,010,03
from 5,1 to 6,0101310/16/20short/medium/long31,50,020,03
from 6,1 to 8,0121510/16/20short/medium/long31,50,020,03
from 8,1 to 10,0151812/20/25short/medium/long320,020,03
from 10,1 to 12,0182212/20/25short/medium/long420,020,03
from 12,1 to 15,0222616/28/36short/medium/long420,020,03
from 15,5 to 18,0263016/28/36short/medium/long420,020,03
from 18,5 to 22,0303420/36/45short/medium/long530,020,03
3020/36/45
from 22,5 to 26,0353920/36/45short/medium/long530,020,05
from 26,5 to 30,0424625/45/56short/medium/long530,020,05
from 30,5 to 35,0485225/45/56short/medium/long530,040,05
von 35,5 to 42,0555930/56/67short/medium/long53,50,040,05
from 42,5 to 48,0626630/56/67short/medium/long63,50,040,05

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83