Item description/product images

Cylindrical drill bushes DIN 179
  • Cylindrical drill bushes DIN 179
  • Cylindrical drill bushes DIN 179
  • Cylindrical drill bushes DIN 179
DescriptionMaterial:Special steelVersion:Hardened and ground.
Hardness 740 ±80 HV 10
Note:From diameter D1 over 15 mm size increases are 0.5 mm.Drawing reference:
Form A: hole, rounded at one end
Form B: hole, rounded at both Ends

1) Chamfer for insert
DownloadHere is all the information as a PDF datasheet:
 Datasheet 08900 Cylindrical drill bushes DIN 179 309 kB

Drawings (total overview)

Cylindrical drill bushes DIN 179

Cylindrical drill bushes, DIN 179, Form A

More information

Drawings

Cylindrical drill bushes, DIN 179, Form A

Overview of items (compressed)

Item selection/filter
FormD1D2L1Version

RTFilter
A0,4/0,5/0,6/0,7/0,8/0,9/136/9short/medium10,01
A1,1/1,2/1,3/1,4/1,5/1,6/1,7/1,846/9short/medium10,01
A1,9/2/2,1/2,2/2,3/2,4/2,5/2,656/9short/medium10,01
A2,7/2,8/2,9/3/3,1/3,2/3,368/12/16short/medium/long10,01
A3,4/3,5/3,6/3,7/3,8/3,9/478/12/16short/medium/long10,01
A4,1/4,2/4,3/4,4/4,5/4,6/4,7/4,8/4,9/588/12/16short/medium/long10,01
A5,1/5,2/5,3/5,4/5,5/5,6/5,7/5,8/5,9/61010/16/20short/medium/long1,50,02
A6,1/6,2/6,3/6,4/6,5/6,6/6,7/6,8/6,9/7/7,1/7,2/7,3/7,4/7,5/7,6/7,7/7,8/7,9/81210/16/20short/medium/long1,50,02
A8,1/8,2/8,3/8,4/8,5/8,6/8,7/8,8/8,9/9/9,1/9,2/9,3/9,4/9,5/9,6/9,7/9,8/9,9/101512/20/25short/medium/long20,02
A10,1/10,2/10,3/10,4/10,5/10,6/10,7/10,8/10,9/11/11,1/11,2/11,3/11,4/11,5/11,6/11,7/11,8/11,9/121812/20/25short/medium/long20,02
A12,1/12,2/12,3/12,4/12,5/12,6/12,7/12,8/12,9/13/13,1/13,2/13,3/13,4/13,5/13,6/13,7/13,8/13,9/14/14,1/14,2/14,3/14,4/14,5/14,6/14,7/14,8/14,9/152216/28/36short/medium/long20,02
A15,5/16/16,5/17/17,5/182616/28/36short/medium/long20,02
A18,5/19/19,5/20/20,5/21/21,5/223020/36/45short/medium/long30,02
A22,5/23/23,5/24/24,5/25/25,5/263520/36/45short/medium/long30,02
A26,5/27/27,5/28/28,5/29/29,5/304225/45/56short/medium/long30,02
A30,5/31/31,5/32/32,5/33/33,5/34/34,5/354825/45/56short/medium/long30,04
A35,5/36/36,5/37/37,5/38/38,5/39/39,5/40/40,5/41/41,5/425530/56/67short/medium/long3,50,04
A42,5/43/43,5/44/44,5/45/45,5/46/46,5/47/47,5/486230/56/67short/medium/long3,50,04

Cylindrical drill bushes, DIN 179, Form B

More information

Drawings

Cylindrical drill bushes, DIN 179, Form B

Overview of items (compressed)

Item selection/filter
FormD1D2L1Version

RTFilter
B0,4/0,5/0,6/0,7/0,8/0,9/136/9short/medium10,01
B1,1/1,2/1,3/1,4/1,5/1,6/1,7/1,846/9short/medium10,01
B1,9/2/2,1/2,2/2,3/2,4/2,5/2,656/9short/medium10,01
B2,7/2,8/2,9/3/3,1/3,2/3,368/12/16short/medium/long10,01
B3,4/3,5/3,6/3,7/3,8/3,9/478/12/16short/medium/long10,01
B4,1/4,2/4,3/4,4/4,5/4,6/4,7/4,8/4,9/588/12/16short/medium/long10,01
B5,1/5,2/5,3/5,4/5,5/5,6/5,7/5,8/5,9/61010/16/20short/medium/long1,50,02
B6,1/6,2/6,3/6,4/6,5/6,6/6,7/6,8/6,9/7/7,1/7,2/7,3/7,4/7,5/7,6/7,7/7,8/7,9/81210/16/20short/medium/long1,50,02
B8,1/8,2/8,3/8,4/8,5/8,6/8,7/8,8/8,9/9/9,1/9,2/9,3/9,4/9,5/9,6/9,7/9,8/9,9/101512/20/25short/medium/long20,02
B10,1/10,2/10,3/10,4/10,5/10,6/10,7/10,8/10,9/11/11,1/11,2/11,3/11,4/11,5/11,6/11,7/11,8/11,9/121812/20/25short/medium/long20,02
B12,1/12,2/12,3/12,4/12,5/12,6/12,7/12,8/12,9/13/13,1/13,2/13,3/13,4/13,5/13,6/13,7/13,8/13,9/14/14,1/14,2/14,3/14,4/14,5/14,6/14,7/14,8/14,9/152216/28/36short/medium/long20,02
B15,5/16/16,5/17/17,5/182616/28/36short/medium/long20,02
B18,5/19/19,5/20/20,5/21/21,5/223020/36/45short/medium/long30,02
B22,5/23/23,5/24/24,5/25/25,5/263520/36/45short/medium/long30,02
B26,5/27/27,5/28/28,5/29/29,5/304225/45/56short/medium/long30,02
B30,5/31/31,5/32/32,5/33/33,5/34/34,5/354825/45/56short/medium/long30,04
B35,5/36/36,5/37/37,5/38/38,5/39/39,5/40/40,5/41/41,5/425530/56/67short/medium/long3,50,04
B42,5/43/43,5/44/44,5/45/45,5/46/46,5/47/47,5/486230/56/67short/medium/long3,50,04
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83