Drill bushes - precision tools exactly to your specifications

norelem have drill bushes for diverse applications. Cylindrical bushes, with collar or press-in bushes together with a clamping bush - the matching sizes and diversity in designs lead to an exact configuration to suit to any application. According to the type, the drill bushes conform to the current standards (DIN 172, DIN 173, DIN 179 and ISO 4247) and are available in From A (bore rounded one end) and Form B (bore rounded both ends).
All drill bushes are made from hardened special low carbon steel ensuring high quality standards, giving them a long service life and making them corrosion resistant.