Item description/product images

Lifting pins, stainless steel, self-locking
  • Lifting pins, stainless steel, self-locking
  • Lifting pins, stainless steel, self-locking
  • Lifting pins, stainless steel, self-locking
DescriptionMaterial:Pin and shackle stainless steel 1.4542;
Push button stainless steel 1.4305;
Ball stainless steel 1.4125;
Spring stainless steel 1.4310
Version:Pin and balls hardened and passivatedNote:Quick and easy lifting device with swing shackle and safety bar against unintended release. The balls are unlocked by pressing the push button. When the push button is released the balls are securely locked.

Corrosion and weather resistant.
High tensile, hardened pin for extreme loads with the high wear resistance. Temperature range max. 250 °C.

CE certified.

Values X max, and F1 with 5x safety factor.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 07782 Lifting pins, stainless steel, self-locking 339 kB

Drawings

Lifting pins, stainless steel, self-locking

Overview of items (compressed)

Item selection/filter
Order No.

D1D2L1L2X
max.
F1
kN
Receiving
hole
Filter
07782-2810X 101215/20/25/30/35/40/50/7591,54,410 +0,1
07782-2812X 1214,2715/20/25/30/35/40/50/75/100101,55,512 +0,1
07782-2816X 161915/20/25/30/35/40/50/75/100141,56,216 +0,1
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83