Item description/product images

Weld-on D-ring
  • Weld-on D-ring
DescriptionMaterial:Eye, steel type 1.6541;
welding block, steel type S355JR
Version:D-ring forged, high tensile tempered, red plastic coated.
Welding block forged, high tensile tempered, bright.
Note:Weld-on D-rings allow for quick installation.

They offer a compact design and can be loaded from all sides, with 4x safety factor against breakage.

The welding block is forged from easy to weld S355JR (St 52-3). The small knobs serve as spacers for the air gap required for fillet welding (ca. 3 mm).
The load data given in the table is clearly marked on the welding block, they apply to worst scenario cases for the lifting type shown.

Welding must be carried out by a proficient welder certified to EN 287-1.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 07720 Weld-on D-ring 329 kB


Weld-on D-ring

Overview of items (compressed)

Item selection/filter
Order No.
without spring band
Order No.
with spring band

B1HH1LL1SWeld seamPermissible
07720-100007720-100140383240733813HV 5 + a31120
07720-200007720-200141383245814013HV 5 + a32000
07720-300007720-300145433845874217HV 8 + a33150
07720-500007720-5001555048571086022HV 12 + a45300
Shopping cart
Number of items: 0
Amount: 0.00 
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83