Item description/product images

Ring boltsswivel and 360° rotatable, grade 8
  • Ring boltsswivel and 360° rotatable, grade 8
DescriptionMaterial:Steel.Version:Quality class 8, ball bearing;
red plastic-coated
Note:Compact and light design, full loading on all sides. 4x safety factor against breakage in all loading axis. Rotatable 360°. Link swivel range max. 180°. The ball bearing allows the ring to rotate even under load.

Lifting or securing loads, swivel rings have many uses.

For the loading capacity to be valid it must be ensured that the ring is in line with the load. The swivel face must lie flat on the support beam and the screw must always be screwed in fully.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 07710 Ring boltsswivel and 360° rotatable, grade 8 279 kB

Drawings

Ring boltsswivel and 360° rotatable, grade 8

Item selection/filter

Order No.BD

D1HH1LL1SSWPermissible
load
kg
CADAcc.PriceOrder
07710-101830M10381055018461330300 66.45 €
07710-121830M12381055018461330500 68.82 €
07710-162030M163810550204613301120 71.44 €
07710-203034M205013161305716402000 75.19 €
07710-243040M245815368307019483150 95.58 €
07710-303540M307516580356520655300 125.63 €
07710-365450M368520595549022758000 208.05 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Swivel ring
Anschlagwirbel Anwendungsbeispiel
Example of use
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83