Item description/product images

Grub screw with hexagon socket and pointed end DIN 914 / DIN EN ISO 4027
  • Grub screw with hexagon socket and pointed end DIN 914 / DIN EN ISO 4027
  • Grub screw with hexagon socket and pointed end DIN 914 / DIN EN ISO 4027
DescriptionMaterial:Steel or stainless steel (A 2)Version:Steel class 45 H, black.
Stainless steel A 2-70, bright.
Note:By M4x5, M5x5, M5x6, M6x6, M8x8, M10x10 the point angle is 120°.

Drawings

Grub screw with hexagon socket and pointed end DIN 914 / DIN EN ISO 4027

Overview of items (compressed)

Item selection/filter
Order No.
Steel
Order No.
Stainless steel
D

LD1TSWFilter
07166-03X07166-103XM35/6/8/10/12/16/20-1,21,5
07166-04X07166-104XM45/6/8/10/12/16/20/25-1,52
07166-05X07166-105XM55/6/8/10/12/14/16/20/25/30-22,5
07166-06X07166-106XM66/8/10/12/16/20/25/30/35/40/45/50/601,523
07166-08X07166-108XM88/10/12/14/16/20/25/30/35/40/45/50/60234
07166-10X07166-110XM1010/12/16/20/25/30/35/40/45/50/60/70/802,545
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83