Item description/product images

Grub screws with hexagon socket and flat point DIN 913 without LONG-LOK
  • Grub screws with hexagon socket and flat point DIN 913 without LONG-LOK
DescriptionMaterial:Steel or stainless steel (A 2)Version:Steel class 45 H, black.
Stainless steel A 2-70, bright.

Drawings

Grub screws with hexagon socket and flat point DIN 913 without LONG-LOK

Overview of items (compressed)

Item selection/filter
Order No.Base
material
DLD1

SWFilter
07165-03XSteelM35/6/8/10/12/16/2021,5
07165-04XSteelM45/6/8/10/12/16/20/252,52
07165-05XSteelM55/6/8/10/12/16/20/25/303,52,5
07165-06XSteelM66/8/10/12/16/20/25/30/35/40/45/50/6043
07165-08XSteelM88/10/12/16/20/25/30/35/40/45/50/60/70/805,54
07165-10XSteelM1010/12/16/20/25/30/35/40/45/50/60/70/80/90/10075
07165-103XStainless steelM35/6/8/10/1221,5
07165-104XStainless steelM45/6/8/10/12/16/202,52
07165-105XStainless steelM55/6/8/10/12/16/20/25/303,52,5
07165-106XStainless steelM66/8/10/12/16/20/25/30/35/4043
07165-108XStainless steelM88/10/12/16/20/25/30/35/40/45/505,54
07165-110XStainless steelM1010/12/16/20/25/30/35/40/45/5075