Item description/product images

Grub screws with hexagon socket and flat point DIN 913 with LONG-LOK
  • Grub screws with hexagon socket and flat point DIN 913 with LONG-LOK
DescriptionMaterial:Steel or stainless steel (A 2).

LONG-LOK thread lock in nylon.
Version:Steel class 45 H, black.
Stainless steel A 2-70, bright.
Drawing reference:
L2 = approx. 2x thread pitch

Drawings

Grub screws with hexagon socket and flat point DIN 913 with LONG-LOK

Overview of items (compressed)

Item selection/filter
Order No.Material
base
Version

DLL1D1

SWFilter
07165-203XSteelLong-LokM35/6/8/10/122/3/4/4/421,5
07165-204XSteelLong-LokM45/6/8/10/12/162/2,5/3,5/5/5/52,52
07165-205XSteelLong-LokM55/6/8/10/12/162/3/3,5/3,5/5/63,52,5
07165-206XSteelLong-LokM66/8/10/12/16/202,5/3/3,5/5/7/743
07165-208XSteelLong-LokM88/10/12/16/203/3,5/5/8/85,54
07165-210XSteelLong-LokM1010/12/16/205/5/9/975
07165-303XStainless steelLong-LokM35/6/8/10/122/3/4/4/421,5
07165-304XStainless steelLong-LokM45/6/8/10/12/162/2,5/3,5/5/5/52,52
07165-305XStainless steelLong-LokM55/6/8/10/12/162/3/3,5/3,5/5/63,52,5
07165-306XStainless steelLong-LokM66/8/10/12/16/202,5/3/3,5/5/7/743
07165-308XStainless steelLong-LokM88/10/12/16/203/3,5/5/8/85,54
07165-310XStainless steelLong-LokM1010/12/16/205/5/9/975