Item description/product images

Shaft collars one-piece
  • Shaft collars one-piece
DescriptionMaterial:Steel 1.0718
Stainless steel 1.4305
Aluminium.
Version:Steel black oxidised, screw steel 12.9.
Stainless steel bright, screw stainless-steel A2-70.
Aluminium bright, screw stainless-steel A2-70.
Note:One-piece shaft collars surround the shaft with a uniformly distributed clamping force. This leads to a dimensionally precise fit and very high retaining forces without damaging the shaft.

The shaft tolerance should lie within h11.
Temperature range:-40 °C up to +175 °C.On request:Other dimensions.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 07810 Shaft collars one-piece 336 kB

Drawings

Shaft collars one-piece

Overview of items (compressed)

Item selection/filter
Order No.
Steel
Order No.
Stainless steel
Order No.
Aluminium
B

C
(DIN 912)
D1D2RFilter
07810-0040107810-0040207810-004039M3x841620,7
07810-0050107810-0050207810-005039M3x851620,7
07810-0060107810-0060207810-006039M3x861620,7
07810-0080107810-0080207810-008039M3x881822,4
07810-0100107810-0100207810-010039M3x10102426
07810-0120107810-0120207810-0120311M4x12122831,8
07810-0150107810-0150207810-0150313M5x16153439,4
07810-0160107810-0160207810-0160313M5x16163439,4
07810-0180107810-0180207810-0180313M5x16183641,1
07810-0200107810-0200207810-0200315M6x18204046,4
07810-0220107810-0220207810-0220315M6x18224248,1
07810-0250107810-0250207810-0250315M6x18254550,8
07810-0280107810-0280207810-0280315M6x18284853,7
07810-0300107810-0300207810-0300315M6x18305458,6
07810-0400107810-0400207810-0400315M6x18406065
07810-0500107810-0500207810-0500319M8x25507887
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83