Item description/product images

Shaft collar, one-piece with clamping lever
  • Shaft collar, one-piece with clamping lever
DescriptionMaterial:Steel 1.0718.
Stainless steel 1.4305.
Version:Steel black oxidised.
Stainless steel bright.
Insert stainless-steel.
Note:One-piece shaft collars surround the shaft with an equal distribution of the clamping force. This leads to a very precise fit and high retaining force without damaging the shaft.

The shaft tolerance should lie within h11.
On request:Other dimensions.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 07810 Shaft collar one-piece, with clamping lever 296 kB

Drawings

Shaft collar, one-piece with clamping lever

Overview of items (compressed)

Item selection/filter
Order No.
Free-cutting steel
Order No.
Stainless steel
BD1

D2RFilter
07810-1100107810-110029102444,1
07810-1120107810-1120211122890,4
07810-1150107810-11502131534105
07810-1160107810-11602131634105
07810-1180107810-11802131836105,7
07810-1200107810-12002152040103,8
07810-1220107810-12202152242104,2
07810-1250107810-12502152545104,8
07810-1280107810-12802152848106,8
07810-1300107810-13002153054112,6
07810-1400107810-14002154060113,2
07810-1500107810-15002195078150,2
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83