Item description/product images

Shoulder screwssimilar to DIN ISO 7379
  • Shoulder screwssimilar to DIN ISO 7379
DescriptionMaterial:Steel.Version:Grade 12.9, black oxidised.
Shaft OD ground.
Note:Hexagon socket head shoulder screws are precision construction elements for many applications. As they can simplify complicated constructions, they are frequently chosen as the most cost-effective solution. Shoulder screws provide the decisive rationalising effect required today.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 07534 Shoulder screwssimilar to DIN ISO 7379 161 kB

Drawings

Shoulder screwssimilar to DIN ISO 7379

Overview of items (compressed)

Item selection/filter
Order No.D1DD2BKTSWLFilter
07534-06X6M5109,5 ±0,254,52,4316/20/25/30/40/50/60
07534-08X8M61311 ±0,255,53,3416/20/25/30/40/50/60
07534-10X10M81613 ±0,2574,2516/20/25/30/40/50/60/70/80
07534-12X12M101816 ±0,4094,9616/20/25/30/40/50/60/70/80/90/100
07534-16X16M122418 ±0,40116,6840/50/60/70/80/90/100/120
07534-20X20M163022 ±0,40148,81050/60/70/80/90/100/120
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83