Item description/product images

Conical seats Form D and G DIN 6319, edition 10/01
  • Conical seats Form D and G DIN 6319, edition 10/01
DescriptionMaterial:Mild steel or stainless steel.
Form G carbon steel tempered to HV 390 ±40.
Version:Steel version case hardened.
Stainless steel version bright, not hardened.
Note:Conical seat Form G should be used over slots.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 07420_D_G Conical seats Form D and G DIN 6319, edition 10/01 258 kB

Drawings

Conical seats Form D and G DIN 6319, edition 10/01

Overview of items (compressed)

Item selection/filter
Order No.
Mild steel
Order No.
Stainless steel
Order No.
carbon steel
Form

D2D4D5H3H4
with
conical seat
for
screw Ø
Load rating
max. kN
(static load only)
Filter
07420-205--D610,59,252,13,15-
07420-20607420-0206-D7,112112,8469/6
07420-20807420-0208-D9,61714,53,55,6817/12
07420-21007420-0210-D122118,54,26,31026/16
07420-21207420-0212-D14,22420581238/24
07420-214--D16,52824,85,68,21453
07420-21607420-0216-D1930266,29,31673/45
07420-22007420-0220-D23,236317,511,620117/71
07420-22407420-0224-D2844379,51524168/105
07420-23007420-0230-D3556491218,930269/191
07420-23607420-0236-D4268601523,336394/-
07420-24207420-0242-D4978701828,342542/-
07420-24807420-0248-D5692822235,248714/-
07420-256--D65103922539,756-
07420-264--D751201103046,564-
--07420-305G6159,252,53,55-
-07420-030607420-306G7,1171145,269/6
-07420-030807420-308G9,62414,556,8817/12
-07420-031007420-310G123018,557,11026/16
-07420-031207420-312G14,23620691238/24
--07420-314G16,54024,868,61453
-07420-031607420-316G194426710,11673/45
-07420-032007420-320G23,2503181220117/71
-07420-032407420-324G2860371015,524168/105
-07420-033007420-330G3568491218,730269/191
--07420-336G4280601220,336394/-
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83