norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel or stainless steel.Version:Steel version tempered to HV 390 ±40.
Stainless steel version not hardened, bright.
Note:Conical seat Form G should be used over slots.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07420_G Conical seats Form G, D4>D3, DIN 6319, edition 10/01 183 kB
 Overview of standards for fasteners 687 kB

Drawings

Conical seats Form G, D4>D3, DIN 6319, edition 10/01

Item selection/filter

Overview of items (compressed)
Order No.Main
material
FormD1D2D5HH2Load rating
max. kN
(static load only)
CADAcc.PriceOrder
07420-305high carbon steelG6159,252,53,56,5 0.46 €
07420-306high carbon steelG7,1171145,49 0.72 €
07420-308high carbon steelG9,62414,557,117 1.09 €
07420-310high carbon steelG123018,557,326 1.38 €
07420-312high carbon steelG14,236206938 1.91 €
07420-314high carbon steelG16,54024,869,553 2.52 €
07420-316high carbon steelG194426710,473 2.85 €
07420-320high carbon steelG23,25031812,2117 3.98 €
07420-324high carbon steelG2860371015,7168 6.42 €
07420-330high carbon steelG3568491219,7269 11.93 €
07420-336high carbon steelG4280601220,3394 14.67 €
07420-0306stainless steelG7,1171145,46 1.68 €
07420-0308stainless steelG9,62414,557,112 2.44 €
07420-0310stainless steelG123018,557,316 3.97 €
07420-0312stainless steelG14,236206924 5.37 €
07420-0316stainless steelG194426710,445 8.83 €
07420-0320stainless steelG23,25031812,271 13.18 €
07420-0324stainless steelG2860371015,7105 17.61 €
07420-0330stainless steelG3568491219,7191 22.51 €