|
|
07420_GConical seats Form G, D4>D3, DIN 6319, edition 10/01 |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel or stainless steel.Version:Steel version tempered to HV 390 ±40. Stainless steel version not hardened, bright.Note:Conical seat Form G should be used over slots.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Form | D1 | D2 | D5 | H | H2 | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
07420-305 | high carbon steel | G | 6 | 15 | 9,25 | 2,5 | 3,5 | 6,5 | | | 0.46 € | | 07420-306 | high carbon steel | G | 7,1 | 17 | 11 | 4 | 5,4 | 9 | | | 0.72 € | | 07420-308 | high carbon steel | G | 9,6 | 24 | 14,5 | 5 | 7,1 | 17 | | | 1.09 € | | 07420-310 | high carbon steel | G | 12 | 30 | 18,5 | 5 | 7,3 | 26 | | | 1.38 € | | 07420-312 | high carbon steel | G | 14,2 | 36 | 20 | 6 | 9 | 38 | | | 1.91 € | | 07420-314 | high carbon steel | G | 16,5 | 40 | 24,8 | 6 | 9,5 | 53 | | | 2.52 € | | 07420-316 | high carbon steel | G | 19 | 44 | 26 | 7 | 10,4 | 73 | | | 2.85 € | | 07420-320 | high carbon steel | G | 23,2 | 50 | 31 | 8 | 12,2 | 117 | | | 3.98 € | | 07420-324 | high carbon steel | G | 28 | 60 | 37 | 10 | 15,7 | 168 | | | 6.42 € | | 07420-330 | high carbon steel | G | 35 | 68 | 49 | 12 | 19,7 | 269 | | | 11.93 € | | 07420-336 | high carbon steel | G | 42 | 80 | 60 | 12 | 20,3 | 394 | | | 14.67 € | | 07420-0306 | stainless steel | G | 7,1 | 17 | 11 | 4 | 5,4 | 6 | | | 1.68 € | | 07420-0308 | stainless steel | G | 9,6 | 24 | 14,5 | 5 | 7,1 | 12 | | | 2.44 € | | 07420-0310 | stainless steel | G | 12 | 30 | 18,5 | 5 | 7,3 | 16 | | | 3.97 € | | 07420-0312 | stainless steel | G | 14,2 | 36 | 20 | 6 | 9 | 24 | | | 5.37 € | | 07420-0316 | stainless steel | G | 19 | 44 | 26 | 7 | 10,4 | 45 | | | 8.83 € | | 07420-0320 | stainless steel | G | 23,2 | 50 | 31 | 8 | 12,2 | 71 | | | 13.18 € | | 07420-0324 | stainless steel | G | 28 | 60 | 37 | 10 | 15,7 | 105 | | | 17.61 € | | 07420-0330 | stainless steel | G | 35 | 68 | 49 | 12 | 19,7 | 191 | | | 22.51 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|