Item description/product images

Socket head screws DIN 912/DIN EN ISO 4762
  • Socket head screws DIN 912/DIN EN ISO 4762
  • Socket head screws DIN 912/DIN EN ISO 4762
DescriptionMaterial:Steel.Version:Steel grade 12.9, black.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 07160 Socket head screws DIN 912/DIN EN ISO 4762 152 kB

Drawings

Socket head screws DIN 912/DIN EN ISO 4762

Overview of items (compressed)

Item selection/filter
Order No.

DLBDKKSWFilter
07160-206XM618/20/25/30/35/40/45/50/55/60/65/70/80/90/100241065
07160-210XM1030/35/40/45/50/55/60/65/70/75/80/90/100/110/120/130/1403216108
07160-216XM1635/40/45/50/55/60/65/70/75/80/90/100/110/120/130/140/150/160/170/180/20044241614
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83