Item description/product images

Grippers and inserts, roundwith counterbore, Form C
  • Grippers and inserts, roundwith counterbore, Form C
DescriptionMaterial, version:Form C, tool steel, hardened and black oxidised,
bright stainless steel, hardened or POM.
Note:Grippers and inserts are ideal for use in clamping arms, gripping systems, clamping fixtures, clamping jaws and self-aligning pads. The use of grippers allows the transfer of very high torque values and above average grip, even with hard materials and surface irregularities.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 07113_C Grippers and inserts, roundwith counterbore, Form C 186 kB

Drawings

Grippers and inserts, roundwith counterbore, Form C

Item selection/filter

Order No.FormD2D4D5L3TCADAcc.PriceOrder
07113-110108C103,46105 5.83 €
07113-110128C103,46125 5.92 €
07113-112108C124,59105,6 6.16 €
07113-112128C124,59125,6 6.24 €
07113-116108C165,511106,6 6.69 €
07113-116128C165,511126,6 6.79 €
07113-120108C206,611107,6 6.19 €
07113-120128C206,611127,6 7.48 €
07113-125108C256,611107,6 7.77 €
07113-125128C256,611127,6 7.92 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83