Item description/product images

Ball-end thrust screws with head, stainless steel, Form B
  • Ball-end thrust screws with head, stainless steel, Form B
  • Ball-end thrust screws with head, stainless steel, Form B
DescriptionMaterial:Stainless steelVersion:Bright.Note:Surfaces which are not plane and parallel can be firmly clamped or supported with form B with flattened ball because the movable ball can adapt itself up to 9°.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 07101_B Ball-end thrust screws with head, stainless steel, Form B 246 kB

Drawings

Ball-end thrust screws with head, stainless steel, Form B

Item selection/filter

Order No.DesignD1D2D3L2L3L4Ball-ØSWCADAcc.PriceOrder
07101-20410BM471,41042,12,53 4.44 €
07101-20416BM471,41642,12,53 4.44 €
07101-20420BM471,42042,12,53 4.44 €
07101-20512BM58,521252,434 4.55 €
07101-20516BM58,521652,434 4.55 €
07101-20520BM58,522052,434 4.55 €
07101-20620BM6103,2206345 4.78 €
07101-20630BM6103,2306345 4.78 €
07101-20640BM6103,24061645 4.84 €
07101-20820BM8134,52083,55,56 5.95 €
07101-20835BM8134,53583,55,56 6.36 €
07101-20850BM8134,5508225,56 6.85 €
07101-21025BM1016625104,578 7.34 €
07101-21040BM1016640104,578 7.73 €
07101-21060BM1016660102878 8.07 €
07101-21230BM12187,2301258,510 9.67 €
07101-21250BM12187,2501258,510 10.43 €
07101-21280BM12187,28012448,510 11.20 €
07101-21640BM162410,7401661214 16.54 €
07101-21660BM162410,7601661214 16.81 €
07101-21680BM162410,78016361214 18.07 €