Item description/product images

Ball-end thrust screws with head, stainless steel, Form A
  • Ball-end thrust screws with head, stainless steel, Form A
  • Ball-end thrust screws with head, stainless steel, Form A
DescriptionMaterial:Stainless steelVersion:Bright.Note:Form A with full ball is used when a clean, polished pressure surface is required.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 07101_A Ball-end thrust screws with head, stainless steel, Form A 230 kB

Drawings

Ball-end thrust screws with head, stainless steel, Form A

Item selection/filter

Order No.FormD1D2L1L3L4Ball-ØSWCADAcc.PriceOrder
07101-10410AM4710,242,12,53 3.07 €
07101-10416AM4716,242,12,53 3.07 €
07101-10420AM4720,242,12,53 3.07 €
07101-10512AM58,512,452,434 3.13 €
07101-10516AM58,516,452,434 3.13 €
07101-10520AM58,520,452,434 3.13 €
07101-10620AM61020,86345 3.15 €
07101-10630AM61030,86345 3.20 €
07101-10640AM61040,861645 3.23 €
07101-10820AM81321,283,55,56 3.63 €
07101-10835AM81336,283,55,56 4.00 €
07101-10850AM81351,28225,56 4.46 €
07101-11025AM101626,7104,578 4.78 €
07101-11040AM101641,7104,578 5.15 €
07101-11060AM101661,7102878 5.58 €
07101-11230AM1218321258,510 6.39 €
07101-11250AM1218521258,510 7.11 €
07101-11280AM12188212448,510 7.82 €
07101-11640AM162443,31661214 10.93 €
07101-11660AM162463,31661214 11.40 €
07101-11680AM162483,316361214 12.58 €