Item description/product images

Ball-end thrust screws with head, Form A
  • Ball-end thrust screws with head, Form A
DescriptionMaterial:Screw carbon steel.
Ball ball-bearing steel.
Version:Screw, grade 10.9, black.
Ball hardened, bright.
Note:Form A with full ball is used when a clean, polished pressure surface is required.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 07100_A Ball-end thrust screws with head, Form A 217 kB

Drawings

Ball-end thrust screws with head, Form A

Item selection/filter

Order No.DesignD1L1D2L3L4Ball-ØSWLoad rating
max. kN (static
load only)
CADAcc.PriceOrder
07100-10410AM410,2742,12,533,5 2.07 €
07100-10416AM416,2742,12,533,5 2.07 €
07100-10420AM420,2742,12,533,5 2.07 €
07100-10512AM512,48,552,4344,5 2.13 €
07100-10516AM516,48,552,4344,5 2.13 €
07100-10520AM520,48,552,4344,5 2.13 €
07100-10620AM620,81063459 2.14 €
07100-10630AM630,81063459 2.19 €
07100-10640AM640,810616459 2.21 €
07100-10820AM821,21383,55,5615 2.69 €
07100-10835AM836,21383,55,5615 2.73 €
07100-10850AM851,2138225,5615 2.77 €
07100-11025AM1026,716104,57820 3.27 €
07100-11040AM1041,716104,57820 3.40 €
07100-11060AM1061,71610287820 3.55 €
07100-11230AM1232181258,51030 4.15 €
07100-11250AM1252181258,51030 4.27 €
07100-11280AM12821812448,51030 4.60 €
07100-11640AM1643,324166121460 5.30 €
07100-11660AM1663,324166121460 5.60 €
07100-11680AM1683,3241636121460 6.19 €
07100-12050AM2054,230207,5151790 9.66 €
07100-12080AM2084,2302028151790 10.45 €
07100-120100AM20104,2302048151790 11.25 €
07100-12460AM2464,7362491819120 16.81 €
07100-12490AM2494,73624301819120 20.13 €
07100-124120AM24124,73624601819120 21.51 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83