- For use in clamping arms, clamping fixtures, jaw plates and self-aligning pads
- Transfer of very high torques even with hard materials
- style P: optimum protection against damage to sensitive surfaces
Description
Material, version
Style P stainless steel with polyurethane surface, Shore hardness 60°.
Note
Grippers and inserts are ideal for use in clamping arms, gripping systems, clamping fixtures, clamping jaws and self-aligning pads. The use of grippers allows the transfer of very high torque values and above average grip, even with hard materials and surface irregularities.
Style P: The polyurethane surface is vulcanised firmly to the ball. It is abrasion-resistant and does not discolor. It offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the self-aligning pads.
Grippers and inserts can be fitted in the following self-aligning pads:
Order No. 02003-117X022 up to 02003-936X036
Order No. 02007-110X015 up to 02007-924X100
Order No. 02007-120X030 up to 02007-924X080
Style P: The polyurethane surface is vulcanised firmly to the ball. It is abrasion-resistant and does not discolor. It offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the self-aligning pads.
Grippers and inserts can be fitted in the following self-aligning pads:
Order No. 02003-117X022 up to 02003-936X036
Order No. 02007-110X015 up to 02007-924X100
Order No. 02007-120X030 up to 02007-924X080
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.