norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Oval aluminium EN AW-6060Version:Black or ruby red RAL 3003 powder-coated or natural colour anodised.Note:These handles are extremely robust and can be used where heavy duty equipment is called for.Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06920 Pull handles, oval aluminium 126 kB

Drawings

Pull handles, oval aluminium

Item selection/filter

Order No.Main
colour
Surface finish
body
ABB1DHLTLoad
capacity
N
CADAcc.PriceOrder
06920-10001blackpowder-coated1002113M650113121000 9.15 €
06920-11201blackpowder-coated1122113M650125121000 9.40 €
06920-1120108blackpowder-coated1122517M855129141000 10.83 €
06920-12001blackpowder-coated1202113M650133121000 9.58 €
06920-1200108blackpowder-coated1202517M855137141000 11.03 €
06920-12801blackpowder-coated1282113M650141121000 9.75 €
06920-1280108blackpowder-coated1282517M855145141000 11.24 €
06920-1600106blackpowder-coated1602113M650173121000 10.44 €
06920-16001blackpowder-coated1602517M855177141000 12.14 €
06920-18001blackpowder-coated1802517M855197141000 12.47 €
06920-19201blackpowder-coated1922517M855209141000 12.75 €
06920-35001blackpowder-coated3502517M855367141000 22.20 €
06920-110003naturalanodised1002113M650113121000 7.90 €
06920-111203naturalanodised1122113M650125121000 8.13 €
06920-11120308naturalanodised1122517M855129141000 9.58 €
06920-112003naturalanodised1202113M650133121000 8.23 €
06920-11200308naturalanodised1202517M855137141000 9.79 €
06920-112803naturalanodised1282113M650141121000 8.37 €
06920-11280308naturalanodised1282517M855145141000 9.91 €
06920-11600306naturalanodised1602113M650173121000 9.21 €
06920-116003naturalanodised1602517M855177141000 10.68 €
06920-118003naturalanodised1802517M855197141000 11.10 €
06920-119203naturalanodised1922517M855209141000 11.35 €
06920-135003naturalanodised3502517M855367141000 19.56 €
06920-10027ruby redpowder-coated1002113M650113121000 9.15 €
06920-11227ruby redpowder-coated1122113M650125121000 9.40 €
06920-1122708ruby redpowder-coated1122517M855129141000 10.83 €
06920-12027ruby redpowder-coated1202113M650133121000 9.58 €
06920-1202708ruby redpowder-coated1202517M855137141000 11.03 €
06920-12827ruby redpowder-coated1282113M650141121000 9.75 €
06920-1282708ruby redpowder-coated1282517M855145141000 11.24 €
06920-1602706ruby redpowder-coated1602113M650173121000 10.44 €
06920-16027ruby redpowder-coated1602517M855177141000 12.14 €
06920-18027ruby redpowder-coated1802517M855197141000 12.47 €
06920-19227ruby redpowder-coated1922517M855209141000 12.75 €
06920-35027ruby redpowder-coated3502517M855367141000 22.20 €