Item description/product images

Pull handles oval
  • Pull handles oval
DescriptionMaterial:Oval aluminium EN AW-6060Version:Black powder-coated or natural colour anodized.Note:These handles are extremely robust and can be used where heavy duty equipment is called for.Assembly:From the rear.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06920 Pull handles oval 166 kB

Drawings

Pull handles oval

Overview of items (compressed)

Item selection/filter
Order No.
black
powder-coated
Order No.
natural
anodized
ADD1D2HTLoad
capacity
N
Filter
06920-1000106920-10003100M621/201350121000
06920-1120106920-11203112M621/201350121000
06920-1200106920-12003120M621/201350121000
06920-1280106920-12803128M621/201350121000
06920-160010606920-1600306160M621/201350121000
06920-112010806920-1120308112M825/261755141000
06920-120010806920-1200308120M825/261755141000
06920-128010806920-1280308128M825/261755141000
06920-1600106920-16003160M825/261755141000
06920-1800106920-18003180M825/261755141000
06920-1920106920-19203192M825/261755141000
06920-3500106920-35003350M825/261755141000