Item description/product images

Recessed handles fold-down stainless steel, Form A
  • Recessed handles fold-down stainless steel, Form A
  • Recessed handles fold-down stainless steel, Form A
DescriptionMaterial:Stainless steel 1.4301.Version:High-gloss electropolished.Note:Stainless steel retractable grips with marginal installation depth. For base and mounting plates or drawers. With return spring. The grip automatically swivels back into its resting position after use.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06970_A Recessed handles fold-down stainless steel, Form A 307 kB

Drawings

Recessed handles fold-down stainless steel, Form A

Item selection/filter

Order No.

FormLoad
capacity
N
CADAcc.PriceOrder
06970-1120000A200 23.76 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83