Item description/product images

Recessed handles fold-down, Form B
  • Recessed handles fold-down, Form B
DescriptionMaterial:Tray and folding handle in aluminium profile, end caps polyamide;
form B: mounting by 2 countersunk screws, steel
Version:Tray and grip glass-bead blasted, satin finish and black anodized or natural colour anodized.
Rubber profile black.
Fastening screws galvanized
Note:Profile Folding Handles form B can be mounted from outside with 2 countersunk screws.

Two cross-slots for M4 screws allow earth/ground connection and can serve as a mounting aid for additional add-on parts.
Assembly:After fitting the lower rubber profile, press the two side caps onto the handle. Next press the handle over the lower edge of the mounting cutout at a 45° angle and then push it up against the housing panel.
Now push the 2nd rubber profile into the upper groove or fix in place with 2 countersunk screws.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06961_B Recessed handles fold-down, Form B 236 kB


Recessed handles fold-down, Form B

Overview of items (compressed)

Item selection/filter
Order No.
Black anodized
Order No.
06961-1002106961-10023B100107 x 73500
06961-1182106961-11823B118125 x 73500
06961-1672106961-16723B167174 x 73500

Other items in this category

Shopping cart
Number of items: 0
Amount: 0.00 
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83