norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Recessed handles, aluminium, fold-down, mounted via rubber profile
06961_A

Recessed handles, aluminium, fold-down, mounted via rubber...

go back

Item description/product images

DescriptionMaterial:Tray and folding handle in aluminium profile, end caps polyamide; form A: mounting by rubber insertVersion:Tray and grip glass-bead blasted, satin finish and anodised black or natural colour.
Rubber profile black.
Fastening screws electro zinc-plated.
Note:Profile Folding Handles form A can be fitted without screw mounting with 2 soft plastic profiles with sheet strengths of 1-2.5 mm.

Two cross-slots for M4 screws allow earth/ground connection and can serve as a mounting aid for additional add-on parts.
Assembly:After fitting the lower rubber profile, press the two side caps onto the handle. Next press the handle over the lower edge of the mounting cutout at a 45° angle and then push it up against the housing panel.
Now push the 2nd rubber profile into the upper groove or fix in place with 2 countersunk screws.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06961_A Recessed handles, aluminium, fold-down, mounted via rubber profile 152 kB

Drawings

Recessed handles, aluminium, fold-down, mounted via rubber profile

Overview of items (compressed)

Item selection/filter
Order No.
black
Order No.
natural
FormVersion 2HLL1TMounting
cutout
Load
capacity
N
Filter
06961-1001106961-10013Aplug-in9010011519,5107 x 73500
06961-1181106961-11813Aplug-in9011813319,5125 x 73500
06961-1671106961-16713Aplug-in9016718219,5174 x 73500
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83