Item description/product images

Tubular handles angled
  • Tubular handles angled
DescriptionMaterial:Grip aluminium EN AW-6060 or stainless steel 1.4301.
Legs polyamide glass-bead reinforced.
Bushing brass.
Version:Grip natural colour, black anodized or finely ground stainless steel.
Legs matt black.
Note:Clamping webs give a precision fit of tube to legs.Assembly:From the rear.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06956 Tubular handles angled 134 kB

Drawings

Tubular handles angled

Item selection/filter

Order No.

Material
base
Colour
base
ABLoad
capacity
N
CADAcc.PriceOrder
06956-088041AluminiumNatural88100200 7.38 €
06956-096041AluminiumNatural96108200 7.46 €
06956-120041AluminiumNatural120132200 7.68 €
06956-128041AluminiumNatural128140200 7.79 €
06956-160041AluminiumNatural160172200 8.08 €
06956-180041AluminiumNatural180192200 8.38 €
06956-088042AluminiumBlack anodized88100200 7.54 €
06956-096042AluminiumBlack anodized96108200 7.64 €
06956-120042AluminiumBlack anodized120132200 7.88 €
06956-128042AluminiumBlack anodized128140200 7.97 €
06956-160042AluminiumBlack anodized160172200 8.30 €
06956-180042AluminiumBlack anodized180192200 8.50 €
06956-088043Stainless steelGround88100200 8.86 €
06956-096043Stainless steelGround96108200 8.95 €
06956-120043Stainless steelGround120132200 9.23 €
06956-128043Stainless steelGround128140200 9.32 €
06956-160043Stainless steelGround160172200 9.71 €
06956-180043Stainless steelGround180192200 9.94 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83