Item description/product images

Pull handles tubular, stainless steel , Form B
  • Pull handles tubular, stainless steel , Form B
  • Pull handles tubular, stainless steel , Form B
DescriptionMaterial:Grip and fasteners stainless steel 1.4301,
Legs investment cast 1.4581
Version:Grip finely ground or with ribbed black plastic sleeve.
Legs abrasive cleaned and matt-gloss electropolished.
Note:Hexagon head screws and suitable washers are supplied for tube handles form B.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06943_B Pull handles tubular, stainless steel , Form B 154 kB

Drawings

Pull handles tubular, stainless steel , Form B

Item selection/filter

Order No.

FormBase
colour
ALLoad
capacity
N
CADAcc.PriceOrder
06943-200083BGround2002261000 119.85 €
06943-300083BGround3003261000 126.89 €
06943-400083BGround4004261000 135.11 €
06943-200084Bschwarz geriffelt2002261000 122.20 €
06943-300084Bschwarz geriffelt3003261000 130.42 €
06943-400084Bschwarz geriffelt4004261000 140.99 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83