Item description/product images

Pull handles tubular, Form B
  • Pull handles tubular, Form B
  • Pull handles tubular, Form B
DescriptionMaterial:Legs glass-bead reinforced thermoplastic.
Grip stainless steel 1.4301.
Inserts stainless steel 1.4305.
Version:Legs fine structured, black.
Grip fine ground.
Inserts fine turned.
Note:Locking webs allow a precision fit of the tube on the plastic leg boss.
Splash-proof with O-ring seals.
Different fastening inserts allow mounting from the front, rear or with each other.
Handles with through hole inserts (Form A) are supplied with stainless steel fasteners.
Handles with tapped inserts (Form B) are supplied without fasteners.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06942_B Pull handles tubular, Form B 208 kB

Drawings

Pull handles tubular, Form B

Item selection/filter

Order No.

DesignALLoad
capacity
N
CADAcc.PriceOrder
06942-300102B3003501000 74.83 €
06942-350102B3504001000 78.84 €
06942-400102B4004501000 83.29 €
06942-500102B5005501000 90.71 €
06942-600102B6006501000 98.81 €

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83