Item description/product images

Pull handles tubular, Form B
  • Pull handles tubular, Form B
DescriptionMaterial:Grip aluminium EN AW-6060.
Legs glass-bead reinforced polyamide.
Version:Grip natural colour anodized or with black serrated plastic cover.Note:The legs have 2 or 4 PVC profile pins in the hole for the grip tube. When pushing the tube in these are trimmed off and produce a precise seating.
Black galvanized fastening screws, suitable washers and nuts are supplied.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06939_B Pull handles tubular, Form B 111 kB

Drawings

Pull handles tubular, Form B

Overview of items (compressed)

Item selection/filter
Order No.
black plastic
ribbed
Order No.
natural anodized
FormA

LLoad
capacity
N
Filter
06939-15030206939-150303B1502001000
06939-30030206939-300303B3003501000
06939-40030206939-400303B4004501000
06939-20030206939-200303B2002501000
06939-50030206939-500303B5005501000

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83