Item description/product images

Pull handles tubular
  • Pull handles tubular
DescriptionMaterial:Legs black glass-bead reinforced thermoplastic.
Grip aluminium EN AW-6060 or stainless steel 1.4301.
Note:The legs have 4 webs in the hole for the grip tube. When pushing the tube in these are trimmed off and produce a precise seating. Black galvanized fastening screws, suitable washers and nuts are supplied.Assembly:From the front.Drawing reference:
Form A
grip ground and
natural colour anodized
Form B
grip with
serrated plastic coating
Form C
grip stainless steel,
finely ground
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06938 Pull handles tubular 183 kB

Drawings

Pull handles tubular

Overview of items (compressed)

Item selection/filter
Order No.
Design A
Order No.
Design B
Order No.
Design C
A

BLoad
capacity
N
Filter
06938-250106938-250206938-25032502941000
06938-300106938-300206938-30033003441000
06938-350106938-350206938-35033503941000
06938-400106938-400206938-40034004441000
06938-500106938-500206938-50035005441000
06938-600106938-600206938-60036006441000
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83