Item description/product images

Pull handles general purpose, Form B
  • Pull handles general purpose, Form B
DescriptionMaterial:Grip aluminium.
Legs glass-bead-reinforced polyamide.
Version:Legs fine structure semi-matt, black.
Grip matt-finished and natural colour or black anodized.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06932_B Pull handles general purpose, Form B 119 kB

Drawings

Pull handles general purpose, Form B

Overview of items (compressed)

Item selection/filter
Order No.
Aluminium
Black anodized
Order No.
Aluminium
natural anodized
Form
A

LLoad
capacity
N
Filter
06932-05510106932-055103B55751000
06932-08810106932-088103B881081000
06932-10010106932-100103B1001201000
06932-12010106932-120103B1201401000
06932-18010106932-180103B1802001000
06932-23510106932-235103B2352551000

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83