Item description/product images

Pull handles general purpose, Form A
  • Pull handles general purpose, Form A
DescriptionMaterial:Grip aluminium.
Legs glass-bead-reinforced polyamide.
Version:Legs fine structure semi-matt, black.
Grip matt-finished and natural colour or black anodized.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06932_A Pull handles general purpose, Form A 194 kB

Drawings

Pull handles general purpose, Form A

Overview of items (compressed)

Item selection/filter
Order No.
Aluminium
Black anodized
Order No.
Aluminium
natural anodized
Form
A

LLoad
capacity
N
Filter
06932-0550106932-05503A55701000
06932-0880106932-08803A881031000
06932-1000106932-10003A1001151000
06932-1200106932-12003A1201351000
06932-1800106932-18003A1801951000
06932-2350106932-23503A2352501000

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83