Item description/product images

Pull handles cabinet, Form B
  • Pull handles cabinet, Form B
DescriptionMaterial:Profile aluminium EN AW-6060Version:Matt-finished, black anodized or natural colour anodized
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06929_B Pull handles cabinet, Form B 135 kB

Drawings

Pull handles cabinet, Form B

Item selection/filter

Order No.

FormBase
colour
Load
capacity
N
CADAcc.PriceOrder
06929-09001BBlack anodized300 2.97 €
06929-09003Bnatural anodized300 2.46 €

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83