Item description/product images

Pull handles tubularoblique
  • Pull handles tubularoblique
DescriptionMaterial:Grip tube aluminium EN AW-6060;
Legs polyamide, glass-bead reinforced;
Bushing brass
Version:Tube matt-polished anodized.
Legs black
Note:Oblique tubular pull handles in modern industrial design. Webs on the leg spigot provide a precision fit for the tube.Assembly:From the rear.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06928 Pull handles tubularoblique 85,4 kB

Drawings

Pull handles tubularoblique

Item selection/filter

Order No.A

BLoad
capacity
N
CADAcc.PriceOrder
06928-2150061150165800 14.55 €
06928-2200061200215800 15.51 €
06928-2250061250265800 16.48 €
06928-2300061300315800 17.42 €
06928-2350061350365800 18.40 €
06928-2400061400415800 19.39 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83