Item description/product images

Pull handles round
  • Pull handles round
DescriptionMaterial:Round steelVersion:Surface very finely ground and matt-polish chrome-plated.
Grip plastic coated.
Note:High quality handles for front panels and similar applications.Assembly:From the rear.Drawing reference:
1) plastic coating
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06919 Pull handles round 139 kB

Drawings

Pull handles round

Item selection/filter

Order No.

ALoad
capacity
N
CADAcc.PriceOrder
06919-05505551000 8.58 €
06919-08805881000 9.65 €
06919-100051001000 10.05 €
06919-102051021000 10.15 €
06919-115051151000 10.52 €
06919-120051201000 10.70 €
06919-136051361000 11.22 €
06919-180051801000 12.66 €
06919-200052001000 13.27 €
06919-235052351000 14.39 €
06919-250052501000 14.88 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83