Item description/product images

Pull handleswith soft inner face
  • Pull handleswith soft inner face
DescriptionMaterial:Hard components glass-bead reinforced thermoplastic.
Soft components SEBS
Version:Hard component matt black, soft component basalt grey.Note:Heavy-duty polyamide handle. Excellent carrying and gripping comfort thanks to its soft inner surface.
Black galvanized cylindrical screws, nuts and washers are supplied.
For wet areas, the fastening material is supplied in stainless steel (1.4301).
Assembly:From the front.On request:With individual caption, embossed or raised on the soft material. Hard and soft components are available in all RAL colours.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06913 Pull handleswith soft inner face 115 kB

Drawings

Pull handleswith soft inner face

Item selection/filter

Order No.

VersionLoad
capacity
N
CADAcc.PriceOrder
06913-515008-500 10.64 €
06913-615008wet area500 11.48 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83