Item description/product images

Pull handles antistatic
  • Pull handles antistatic
  • Pull handles antistatic
DescriptionMaterial:Thermoplastic PA (polyamide) reinforced.Version:graphite black.Application:Sensitive electrical or electronic equipment, components and devices (ESD sensitive elements) may be damaged or destroyed by electrostatic discharges (ESD) in the immediate vicinity.
Electrostatic discharges can come from people or through handling ESD sensitive components (e.g. during production, assembly, transport, storage etc).
Electrically conductive products which conform to DIN EN 61340-5-1 are essential within electronic environments to prevent an electrostatic discharge.
These products can be used for ESD applications or in ESD protection areas (EPA) in accordance with DIN EN 61340-5-1.
The yellow ESD logo is printed on the side of the product to clearly identify it.
Safety:These ESD products can also be used for devices, components and protection systems in areas with high risk of explosion.
Use of these ESD products prevents the occurrence of electrostatic spark discharges, eliminating the potential ignition of gases and dusts which could lead to explosions in enclosed spaces.
Manufacturers and operators must use and conform to ATEX directives for the protection of persons working in areas with high risk of explosion.
These ESD products are certified by TÜV-Süd in relation to their electrical discharge capability.

Target groups:
Device manufacturers required to conform to ATEX product directive 2014/34/EU.
Operators required to conform to ATEX worker protection directive 1999/92/EC.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06903 Pull handles antistatic 130 kB
 Technical information ESD 261 kB

Drawings

Pull handles antistatic

Item selection/filter

Order No.Base
colour
ABCDHLL1SWTT1Load
capacity
N
CADAcc.PriceOrder
06903-111170824Graphite black RAL 9011117 ±0,5261094113694131581000 5.41 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83