|
|
06504Crank handles aluminium with safety cylinder grip |
go back |
|
|
DescriptionMaterial:Crank aluminium. Cylinder grip thermoplastic and steel.Version:Crank black powder-coated. Thermoplastic black grey. Steel parts black oxidised.Note:Similar to DIN 469. Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Crank handles aluminium with safety cylinder grip and reamed hole |
More information |
Order No. | Version 1 | Version 2 | A | D | D2 | D3 | D7 | H | H1 | H2 | H3 | H4 | L | CAD | Acc. | Price | Order |
---|
06504-1110 | reamed hole | without transverse hole | 80 | 24 | 10 | 16 | - | 87,5 | 47,5 | 22 | 13,6 | - | 100 | | | 56.59 € | | 06504-1212 | reamed hole | without transverse hole | 100 | 28 | 12 | 20 | - | 107 | 58,5 | 25 | 16 | - | 124 | | | 66.07 € | | 06504-1314 | reamed hole | without transverse hole | 125 | 30 | 14 | 25 | - | 139 | 82 | 28 | 15,8 | - | 153 | | | 87.69 € | | 06504-1417 | reamed hole | without transverse hole | 160 | 34 | 17 | 25 | - | 143 | 82 | 32 | 19,6 | - | 190 | | | 91.25 € | | 06504-11106 | reamed hole | with transverse bore | 80 | 24 | 10 | 16 | M6 | 87,5 | 47,5 | 22 | 13,4 | 7,5 | 100 | | | 60.11 € | | 06504-12126 | reamed hole | with transverse bore | 100 | 28 | 12 | 20 | M6 | 106,9 | 58,4 | 26 | 16 | 7,5 | 124 | | | 69.53 € | | 06504-13146 | reamed hole | with transverse bore | 125 | 30 | 14 | 26 | M6 | 139,1 | 82,1 | 28 | 15,8 | 7,5 | 153 | | | 91.00 € | | 06504-14176 | reamed hole | with transverse bore | 160 | 34 | 17 | 26 | M6 | 143,1 | 82,1 | 32 | 19,6 | 7,5 | 190 | | | 94.52 € | |
|
Crank handles aluminium with safety cylinder grip and square socket |
More information |
Order No. | Version 1 | Version 2 | A | D | D3 | D7 | H | H1 | H2 | H3 | H4 | L | SW | CAD | Acc. | Price | Order |
---|
06504-2110 | square socket | without transverse hole | 80 | 24 | 16 | - | 87,5 | 47,5 | 22 | 13,6 | - | 100 | 10 | | | 58.81 € | | 06504-2212 | square socket | without transverse hole | 100 | 28 | 20 | - | 107 | 58,5 | 25 | 16 | - | 124 | 12 | | | 67.08 € | | 06504-2314 | square socket | without transverse hole | 125 | 30 | 25 | - | 139 | 82 | 28 | 15,8 | - | 153 | 14 | | | 88.38 € | | 06504-2417 | square socket | without transverse hole | 160 | 34 | 25 | - | 143 | 82 | 32 | 19,6 | - | 190 | 17 | | | 92.59 € | | 06504-21106 | square socket | with transverse bore | 80 | 24 | 16 | M6 | 87,5 | 47,5 | 22 | 13,4 | 7,5 | 100 | 10 | | | 62.30 € | | 06504-22126 | square socket | with transverse bore | 100 | 28 | 20 | M6 | 106,9 | 58,4 | 26 | 16 | 7,5 | 124 | 12 | | | 70.53 € | | 06504-23146 | square socket | with transverse bore | 125 | 30 | 26 | M6 | 139,1 | 82,1 | 28 | 15,8 | 7,5 | 153 | 14 | | | 91.68 € | | 06504-24176 | square socket | with transverse bore | 160 | 34 | 26 | M6 | 143,1 | 82,1 | 32 | 19,6 | 7,5 | 190 | 17 | | | 95.86 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|