norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Crank handles aluminium with fold-away cylinder grip
06503

Crank handles aluminium with fold-away cylinder grip

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Crank aluminium.
Cylinder grip thermoplastic and steel.
Version:Crank black powder-coated.
Thermoplastic black grey.
Steel parts black oxidised.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06503 Crank handles aluminium with fold-away cylinder grip 238 kB

Drawings (total overview)

Crank handles aluminium with fold-away cylinder grip

Crank handles aluminium with fold-away cylinder grip and reamed hole

More information

Drawings

Crank handles aluminium with fold-away cylinder grip and reamed hole

Item selection/filter

Order No.Version 1Version 2AD

D2D3D7HH1H2H3H4LCADAcc.PriceOrder
06503-1110reamed holewithout transverse hole80241016-89492213,4-100 34.60 €
06503-1212reamed holewithout transverse hole100281220-10859,52616-124 38.08 €
06503-1314reamed holewithout transverse hole125301425-140832815,8-153 43.34 €
06503-1417reamed holewithout transverse hole160341725-144833219,6-190 49.00 €
06503-11106reamed holewith transverse bore80241016M689492213,47,5100 38.24 €
06503-12126reamed holewith transverse bore100281220M6107,959,426167,5124 41.70 €
06503-13146reamed holewith transverse bore125301426M6140,583,52815,87,5153 46.93 €
06503-14176reamed holewith transverse bore160341726M6144,583,53219,67,5190 52.57 €

Crank handles aluminium with safety cylinder grip and square socket

More information

Drawings

Crank handles aluminium with safety cylinder grip and square socket

Item selection/filter

Order No.Version 1Version 2AD

D3D7HH1H2H3H4LSWCADAcc.PriceOrder
06503-2110square socketwithout transverse hole802416-89492213,4-10010 36.52 €
06503-2212square socketwithout transverse hole1002820-10859,52616-12412 41.04 €
06503-2314square socketwithout transverse hole1253025-140832815,8-15314 45.25 €
06503-2417square socketwithout transverse hole1603425-144833219,6-19017 50.34 €
06503-21106square socketwith transverse bore802416M689492213,47,510010 40.15 €
06503-22126square socketwith transverse bore1002820M6107,959,426167,512412 44.65 €
06503-23146square socketwith transverse bore1253026M6140,583,52815,87,515314 48.85 €
06503-24176square socketwith transverse bore1603426M6144,583,53219,67,519017 53.88 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83