|
|
06500_PBONCrank handles with cylindrical revolving grip, locating hole... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Crank thermoplastic. Cylinder grip thermoplastic and steel.Version:Black grey thermoplastic. Steel parts black oxidised.Note:The hub cover and the revolving cylinder grip are supplied unassembled. To assemble, screw the grip into the tapped hole provided. Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw. Accessory:07161 Cap screws with low head DIN 6912Drawing reference:1) Position of the transverse bore to the keyway is offset by 90°. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | Version 2 | A | D | D2 | D7 | H | H1 | H2 | H3 | H4 | L | L2 | CAD | Acc. | Price | Order |
---|
06500-3108 | reamed hole | without transverse hole | 80 | 24 | 8 | - | 85,8 | 49,1 | 28,5 | 13 | - | 104 | 12,7 | | | 12.54 € | | 06500-3110 | reamed hole | without transverse hole | 80 | 24 | 10 | - | 85,8 | 49,1 | 28,5 | 13 | - | 104 | 12,7 | | | 12.54 € | | 06500-3210 | reamed hole | without transverse hole | 100 | 29 | 10 | - | 107,1 | 61,4 | 35,5 | 13 | - | 129 | 15,7 | | | 14.03 € | | 06500-3212 | reamed hole | without transverse hole | 100 | 29 | 12 | - | 107,1 | 61,4 | 35,5 | 13 | - | 129 | 15,7 | | | 14.03 € | | 06500-3312 | reamed hole | without transverse hole | 125 | 36 | 12 | - | 139,5 | 82,5 | 44 | 18,5 | - | 161 | 19,5 | | | 19.40 € | | 06500-3314 | reamed hole | without transverse hole | 125 | 36 | 14 | - | 139,5 | 82,5 | 44 | 18,5 | - | 161 | 19,5 | | | 19.40 € | | 06500-32126 | reamed hole | with transverse bore | 100 | 29 | 12 | M6 | 107,1 | 61,4 | 35,5 | 13 | 7,5 | 129 | 15,7 | | | 17.37 € | | 06500-31086 | reamed hole | with transverse bore | 80 | 24 | 8 | M6 | 85,8 | 49,1 | 28,5 | 13 | 7,5 | 104 | 12,7 | | | 15.88 € | | 06500-32106 | reamed hole | with transverse bore | 100 | 29 | 10 | M6 | 107,1 | 61,4 | 35,5 | 13 | 7,5 | 129 | 15,7 | | | 17.37 € | | 06500-33146 | reamed hole | with transverse bore | 125 | 36 | 14 | M6 | 139,5 | 82,5 | 44 | 18,5 | 7,5 | 161 | 19,5 | | | 22.66 € | | 06500-31106 | reamed hole | with transverse bore | 80 | 24 | 10 | M6 | 85,8 | 49,1 | 28,5 | 13 | 7,5 | 104 | 12,7 | | | 15.88 € | | 06500-33126 | reamed hole | with transverse bore | 125 | 36 | 12 | M6 | 139,5 | 82,5 | 44 | 18,5 | 7,5 | 161 | 19,5 | | | 22.66 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|