Item description/product images

Handles, Form E
  • Handles, Form E
DescriptionMaterial:Knobs Duroplast PF 31.
Rod steel 1.0718 or stainless steel 1.4305.
Version:Duroplast black, high-gloss polished.
Steel black oxidised or bright stainless steel.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06360_E Handles, Form E 71,2 kB

Drawings

Handles, Form E

Overview of items (compressed)

Item selection/filter
Order No.
steel
Order No.
stainless steel
Form

D

D1D5LL1L5Filter
06360-608X06360-1608XE8M61735/50/65945
06360-610X06360-1610XE10M82350/65/80/1001361
06360-612X06360-1612XE12M102965/80/100/1251571
06360-614X06360-1614XE14M122980/100/125/1601671

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83