norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cylindrical gripssafety automatic return
06328

Cylindrical grips safety automatic return

go back

Item description/product images

DescriptionMaterial:Grip black grey thermoplastic.Version:Steel parts black oxidised.Note:Two actions must be made to bring the safety grip into an operating position:
- Swing the grip out until it stops (90°).
- Push the grip in until it locks.
The pushed-in position is the most comfortable for cranking. The grip swings back automatically after releasing.
Cylindrical grips are supplied assembled and can be screwed onto our handwheels, crank handles etc.
The hole D3 is used for positioning.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06328 Cylindrical gripssafety automatic return 170 kB

Drawings

Cylindrical gripssafety automatic return

Item selection/filter

Order No.

AA1DD1D2D3HLL1L3TStatusCADAcc.PriceOrder
06328-408169M825265,52970,58298,56,5expiring 34.35 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83