Taper grips with internal thread, Form E
06320_E

Taper grips with internal thread, Form E

go back

Item description/product images

Taper grips with internal thread, Form E
  • Taper grips with internal thread, Form E
DescriptionMaterial:Black Duroplast PF 31.
Bush galvanized steel.
Version:High-gloss polished.Note:The versions 06320-205 and 06320-206 have a brass bush.
The versions 06320-208 and 06320-2081 have copper-plated steel bushes.
On request:Other colours.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06320_E Taper grips with internal thread, Form E 156 kB

Drawings

Taper grips with internal thread, Form E

Item selection/filter

Order No.FormDD1D4HH2T1CADAcc.PriceOrder
06320-205E17M515452610 1.01 €
06320-206E17M61545269 1.01 €
06320-208E23M818613814 1.56 €
06320-2081E28M821714214 2.09 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83